Accessories MCD 600

Shows 10 product(s)

175G0127

MCD 600 Modbus RTU

MCD 600 Modbus RTU supports network communication via easy-to-install
communication expansion cards. Each communication card includes a remote
LCP 601 connector port.

175G0128

MCD 600 Profibus

MCD 600 Profibus supports network communication via easy-to-install
communication expansion cards. Each communication card includes a remote
LCP 601 connector port.

175G0129

MCD 600 Devicenet

MCD 600 Devicenet supports network communication via easy-to-install
communication expansion cards. Each communication card includes a remote
LCP 601 connector port.

175G0130

MCD 600 Modbus TCP

MCD 600 Modbus TCP supports network communication via easy-to-install
communication expansion cards. Each communication card includes a remote
LCP 601 connector port.

175G0131

MCD 600 Ethernet/IP

MCD 600 Ethernet/IP supports network communication via easy-to-install
communication expansion cards. Each communication card includes a remote
LCP 601 connector port.

175G0132

MCD 600 Profinet

MCD 600 Profinet supports network communication via easy-to-install
communication expansion cards. Each communication card includes a remote
LCP 601 connector port.

175G0134

MCD 600 Remote Keypad/Display

The VLT® Soft Starter MCD 600 soft starters can be used with a remote
LCP mounted up to 3 m (9.8 ft) away from the soft starter. This kit
contains a LCP601 + 3 meter cable and an expansion card with connection
port

175G0186

MCD 600 Finger guards for 0144B-0579B

Finger guards provide IP20 protection when used with cable of diameter
22 mm or greater.

175G0187

Remote Control Panel LCP601

The VLT® Soft Starter MCD 600 soft starters can be used with a remote
LCP mounted up to 3 m (9.8 ft) away from the soft starter. This kit
contains a LCP601 + 3 meter cable. Can be connected to existing
communication card

175G0203

MCD 600 Busbar Lug Kit for S3

A terminal lug is recommended for models MCD6-0654B~MCD6-1250B and
MCD6-0590C~MCD6-1134C. The recommended lug
is TCAL125. To use a lug, these models require busbar link 175G0203.
MCD6-0654B~MCD1250B have 6 busbars (x3 for AC in, x3 for motor out) and
require 2 x 157G0203.
MCD6-0590C~MCD6-1134C have 9 busbars (x3 for AC in, x3 for bypass, x3
for motor out) and require 3 x 157G0203.

View: