S1021H5T6E3R2CMM2XXSXXZXXGCXXXXXXXXXXXXX

132L8536

APU CONSISTING OF:
FC-102 VFD
, ,

, ,
, ,
, ,
, ,
,
X, X
, ,
, ,
,

FRAME SIZE: 0.5
APU TIER:

S1021H5T6E3R2CMM2XXSXXZXXGCXXXXXXXXXXXXX
MECHANICAL DRAWING: 185B7937
ELECTRICAL DRAWING: 007N5134

Model code: S1021H5T6E3R2CMM2XXSXXZXXGCXXXXXXXXXXXXX

Product details

Gross weight 67.51 kg
Net weight 49.37 kg
Volume 0 l
EAN 5714853902569

 

Proposition 65
WARNING: Cancer and Reproductive Harm

OP 100

MOTOR #1 X X
MOTOR #2 X X
Frame Size 0.5 0.5
Typecode Part 1 S1021H5T6E3R2CMM2XXS
Typecode Part 2 XXZXXGCXXXXXXXXXXXXX
Modelcode01 S1021H5T6E3R2CMM2XXS
Modelcode02 XXZXXGCXXXXXXXXXXXXX
Drive Typecode Part 1 FC-102P1K1T6E20HXXGC
Drive Typecode Part 2 XXXSXXXXAXBXCXXXXDX
Schematic 007N5134
Installation Drawing 185B7937
Calculated Net Weight [kg] 4.936999999999999
Calculated Gross Weight [kg] 6.751
Calculated Net Weight [lbs] 1.0884223751
Calculated Gross Weight (lbs) 1.4883409873
Label Template OP100_E3R_Danfoss_PL.btw
Label stock used for printing 176U9528
Company info 1 Danfoss LLC
Company info 2 Milwaukee, WI 53224, U.S.A.
Company info 3 Tel.: +1 (800) 432-6367
Company info 4 Fax.: +1 (815) 639-8002
Company Service Info #1 See information packet
Company Service Info #3 Tel.: +1 (800) 432-6367
Company Service Info #4 Fax.: +1 (815) 639-8002
Enclosure rating UL Type 3R
Ambient temp. normal overload 40degC/104degF
Minimum Temperature Rating 0degC/32degF
Humidity 95% Non-Cond.
Label - Frame 3R Frame 0.5
Panel Tier Indicator Tier 2
Input Voltage 600 VAC,
Input frequency 3ph, 60 Hz,
Output frequency 3ph, 0-60 Hz
Input current in Normal Overlo 2.8 A,
Motor HP Rating (Single/CMS) 1.5 HP,
Motor FLA Rating (Single/CMS) 2.4 A,
Fuse 6 ID F13A, B
Fuse 6 Manufacturer -
Fuse 6 Type 600 VAC, 0.5 A, Class CC
Fuse 7 ID F12
Fuse 7 Manufacturer -
Fuse 7 Type 250 VAC, 3 A, Class Supp.
Fuse 1 ID F15A, B, C
Fuse 1 Manufacturer -
Fuse 1 Type 600 VAC, 6 A, CLASS J
Fuse 2 ID F16A, B, C
Fuse 2 Manufacturer BUSSMANN
Fuse 2 Type JJS-6
Short circuit current rating 50 kA
Connection 1 ID L1, L2, L3/ GND
Connection 1 Torque 55 (6.2)/ 45 (5.1)
Connection 1 Type Use 60 °C Copper Cond.
Connection 2 ID T1, T2, T3/ GND
Connection 2 Torque 17 (1.9)/ 45 (5.1)
Connection 2 Type Use 60 °C Copper Cond.
Connection 6 ID TB1
Connection 6 Torque 7 (0.8)
Connection 6 Type Use Copper Cond.
Panel Schematic 007N5134
Layout Drawing Number 185B7937
ELECTRICAL LAYOUT 199L2428
Panel OSHPD 1 OSHPD Pre-Approval:
Panel OSHPD 2 OSP-0603 Anchorage:
Panel OSHPD 3 Rigid/Flexible Wall Mnt
Panel OSHPD 4 SDS: 2.6, z/h: 1.0, ip: 1.5
ECCN US 3A999.a
ECCN EU Y901

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality