70-AC3L00234W04A241BM25-00056658

135N1407

VACON0020-3L-0023-4-R02

Frequency Converter
VACON0020-3L-0023-4-R02MI04-0023-4+IP21+EMC4
(0020) Vacon 020
3 Phase AC Input, 380–480 Vac
23 amp, IP21/UL Open Type, EMC 4 Class
(+DBIN) Brake Chopper, 60 Hz, MI04
Other options according to Model code

Model code: VACON0020-3L-0023-4-R02

Product details

Gross weight 9 kg
Net weight 8 kg
Volume 0 l
EAN 5710108175757

 

Proposition 65
WARNING: Cancer and Reproductive Harm

Vacon 0010/20

Product View (Switch) GLBL Global (Standard)
Product Group VACON (VACON) Vacon
Product Range 0020 (0020) Vacon 020
Segment NONE (NONE) Vacon 10/20
Customized +BM25 (+BM25) Vacon0020 product
Regional -R02 North America
Input -3L 3 Phase AC Input
Voltage -4 380–480 Vac
Current -0023 23 amp
Current Description 23 AMP
API Selection +SM20 API for Vacon0020
E Slot Option Board +SE00 No Option
Mounting -DM Drive Module
Enclosure +IP21 IP21/UL Open Type
EMC Level +EMC4 EMC 4 Class
Enclosure Accessory A +QPES (+QPES) PE Plate Kit
Enclosure Accessory B +Q000 (+Q000) No Additional Option
Documentation Language +DLUS (+DLUS) US English
Documentation level +DQCK (+DQCK) Quick Guide
Label Language +LLUK (+LLUK) English
SW package +F0107 (+F0107)VACON 20 SW package
Application +A0000 (+A0000)No Special Application
Brake +DBIN (+DBIN) Brake Chopper
Display Units +LSUS (+LSUS)US Units of Measure
Frequency Setting +LS60 60 Hz
Parameter Set +L0000 (+L0000) No Parameter Set
Shipping Package +GSCB Cardboard Box as Shipping pack
UL Approval +GAUL (+GAUL) UL Approval
CE Aproval +GACE (+GACE) CE Approval
C-tick Approval +GACT (+GACT) C-Tick Approval
KC Approval +GAKC (+GAKC) KC Approval
Standard Warranty +WT01 (+WT01) Warranty 12/18 Months
Frame Size MI04 MI04
Typecode Part 1 70-AC3L00234W04A241BM25
Typecode Part 2 -00056658
Modelcode01 VACON0020-3L-0023-4
Modelcode02 -R02
Stockcode part 1 70-AC3L00234W04A241BM25
Stockcode part 2 -00056658
Product Catalog NO_VIEW NO VIEW
Salestext MI04-0023-4+IP21+EMC4
Calculated Net Weight [kg] 8
Calculated Net Weight 0
Calculated Gross Weight [kg] 9
Motor Power High Overload [kW] 11
Dimensions WxHxD [mm] 165 X 370 X 165
Continuous Current (NO) [A] 5.6
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Help Counter 1
PREFIX AS PART OF STOCKCODE 70- PREFIX FOR VXS020
VXS020 FRAME TYPE A Frame type A
Recommended Plant ERR01
check if complete OK
ECCN US 3A999.a
ECCN EU Y901

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality