Shows 139 product(s)
Temperature sensor, MBT 3270, 28 mm, G,1/4
Temperature range [°F]: -58 - 302, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 1000, Protection tube material: Brass, Electrical connection: AMP Junior Power Timer, Electrical connection size: 2 pin
Temperature sensor, MBT 3270, 28 mm, G,1/4
Temperature range [°F]: -58 - 302, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 1000, Protection tube material: Brass, Electrical connection: Deutsch DT04, Electrical connection size: 2 pin
Temperature sensor, MBT 3270, 24 mm, M,10x1
Temperature range [°F]: -58 - 302, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Protection tube material: AISI 316 Ti, Electrical connection: AMP Junior Power Timer, Electrical connection size: 2 pin
Temperature sensor, MBT 3270, 40 mm, M,10x1
Temperature range [°F]: -58 - 572, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Protection tube material: AISI 316 Ti, Electrical connection: AMP Junior Power Timer, Electrical connection size: 2 pin
Temperature sensor, MBT 3270, 40 mm, M,10x1
Temperature range [°F]: -58 - 572, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Protection tube material: AISI 316 Ti, Electrical connection: Deutsch DT04, Electrical connection size: 2 pin
Temperature sensor, MBT 3270, 40 mm, G,1/4
Temperature range [°F]: -58 - 572, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Protection tube material: AISI 316 Ti, Electrical connection: AMP Junior Power Timer, Electrical connection size: 2 pin
Temperature sensor, MBT 5250, 100 mm, G,1/2
Temperature range [°F]: -58 - 392, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Protection tube material: AISI 316 Ti, Electrical connection size: Pg 11
Temperature sensor, MBT 3270, 45 mm, G
Temperature range [°F]: -58 - 302, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 1000, Protection tube material: AISI 303, Electrical connection: AMP Junior Power Timer Yellow, Electrical connection size: 2 pin
Temperature sensor, MBT 5250, 50 mm, G,1/2
Temperature range [°F]: -58 - 392, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Protection tube material: AISI 316 Ti, Electrical connection size: Pg 11
Temperature sensor, MBT 3270, 40 mm, G,1/4
Temperature range [°F]: -58 - 221, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Protection tube material: AISI 316, Electrical connection: Cable, Electrical connection size: 2 wire