Electron. control accessories, EKA 203 BLUETOOTH Ad.W/SupCap IPack
080N0027
Packing format: Industrial pack, Quantity per packing format: 54
Packing format: Industrial pack, Quantity per packing format: 54
Gross weight | 28 Gram |
Net weight | 20 Gram |
EAN | 5715162497388 |
Gross weight | 28 Gram |
Net weight | 20 Gram |
EAN | 5715162497388 |
China RoHS compliance | Out of scope |
EEE category |
5 small equipment (any external dimension |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Function | ERC/EET Ext. BLE connectivity |
In scope of WEEE | Yes |
Packing format | Industrial pack |
Product group | Electron. control accessories |
Product Name Description | ACCESSORIES |
Quantity per packing format | 54 pc |
Type | Accessory |
UK RoHS compliance | Yes |
Used for product | ERC 11x, ERC 21x and EETx |
China RoHS compliance | Out of scope |
EEE category |
5 small equipment (any external dimension |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Function | ERC/EET Ext. BLE connectivity |
In scope of WEEE | Yes |
Packing format | Industrial pack |
Product group | Electron. control accessories |
Product Name Description | ACCESSORIES |
Quantity per packing format | 54 pc |
Type | Accessory |
UK RoHS compliance | Yes |
Used for product | ERC 11x, ERC 21x and EETx |