Sight glass, LLG 335 S

2512+057

Product Type: LLG 335 S

Product details

Gross weight 12.006 Kilogram
Net weight 10.75 Kilogram
Volume 25.937 Liter
EAN 5702428200240

 

Approval EAC
China RoHS compliance Out of scope
Contain batteries No
Equipment SNV-ST
EU RoHS compliance Out of scope
Fluid Group 1
Max. Working Pressure [bar] 25 bar
Max. Working Pressure [psig] 363 psig
Other RoHS documentation Saudi Arabia RoHS
Packing format Single pack
PED category Art. 3, par. 3
Product description Liquid level glasses
Product group Sight glasses
Product Name Description Sight glass
Quantity per packing format 1 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Refrigerants R717
Temperature range [°C] [max] 100 °C
Temperature range [°C] [min] -10 °C
Temperature range [°F] [max] 212 °F
Temperature range [°F] [min] 14 °F
Type LLG 335 S

 

Proposition 65
WARNING: Cancer and Reproductive Harm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality