Sight glass, LLG 185 S

2512+056

This product is not available in this store. Please contact your local Customer Service Center.

Product Type: LLG 185 S

Product details

Proposition 65
WARNING: Cancer and Reproductive Harm

 

總重 8.34 Kilogram
淨重 7.66 Kilogram
Volume 17.186 Liter
EAN 5702428200257

 

China RoHS compliance Out of scope
Contain batteries No
EU RoHS compliance Out of scope
MWP 363 psig
REACH Candidate List substances Lead (CAS no. 7439-92-1)
冷媒 R717
包裝數量 1 pc
包裝方式 單個包裝(Single-PACK)
型號 LLG 185 S
最大工作壓力 [bar] 25 bar
流體 1
溫度範圍 [°C] [最大值] 100 °C
溫度範圍 [°C] [最小值] -10 °C
溫度範圍 [°F] [最大值] 212 °F
溫度範圍 [°F] [最小值] 14 °F
產品名稱 視窗
產品群組 Sight glasses
產品說明 液位玻璃
目錄 Art. 3, par. 3
設備 SNV-ST
認証 EAC

Zubehör

Ersatzteile

Ersatzprodukt

Ersatzprodukt

Ersatzprodukt

DrivePro® Services

Software

Software and firmware to extend functionality