Energy Recovery Device, ISAVE 70
180F7040
Mounting orientation: Vertical, HP out flow [m³/h] [Max]: 70, HP out flow [gpm] [Max]: 308, Rated power [HP]: 30, Rated power [kW]: 18.5
Mounting orientation: Vertical, HP out flow [m³/h] [Max]: 70, HP out flow [gpm] [Max]: 308, Rated power [HP]: 30, Rated power [kW]: 18.5
Gross weight | 698 Kilogram |
Net weight | 614.16 Kilogram |
Volume | 1624.104 Liter |
EAN | 5715162675823 |
Gross weight | 698 Kilogram |
Net weight | 614.16 Kilogram |
Volume | 1624.104 Liter |
EAN | 5715162675823 |
Allowable working torque [lbf·ft] [Max] | 140 lbf∙ft |
Allowable working torque [Nm] [Max] | 190 N-m |
Ambient temperature [°C] [max] | 50 °C |
Ambient temperature [°C] [min] | 0 °C |
Ambient temperature [°F] [max] | 122 °F |
Ambient temperature [°F] [min] | 32 °F |
Approval | CE |
Base frame | Stainless |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Contain batteries | No |
Country of origin | Denmark |
Description | iSave70 Vertical IEC200L 18.5kW 6p 50Hz |
Differential pressure HP in out [barg] [Max] | 5 barg |
Differential pressure HP in out [psig] [Max] | 72 psig |
Drain connection size [in] | 1/4 in |
Drain connection standard | Metric |
Drain connection type | BSPP |
Flow [gpm] [Min] | 220 gal/min |
Flow [m³/h] [Min] | 50 m³/h |
HP inlet connection size [in] | 3 in |
HP Inlet connection standard | Victaulic |
HP inlet pressure [barg] [Min] | 40 barg |
HP inlet pressure [psig] [Min] | 580 psig |
HP inlet pressure, intermittent [barg] [Min] | 2 barg |
HP inlet pressure, intermittent [psig] [Min] | 29 psig |
HP out flow [gpm] [Max] | 308 gal/min |
HP out flow [m³/h] [Max] | 70 m³/h |
HP outlet connection size [in] | 3 in |
HP Outlet connection standard | Victaulic |
HP outlet pressure [barg] [Max] | 83 barg |
HP outlet pressure [psig] [Max] | 1200 psig |
IP protection class | IP55 |
LP in out @ max flow [psig] | 11 psig |
LP in out @ max. flow [barg] | 1 barg |
LP in out max. static test pressure [barg] | 13 barg |
LP in out max. static test pressure [psig] | 189 psig |
LP inlet allowable working flow [gpm] [Max] | 308 gal/min |
LP inlet allowable working flow [m³/h] [Max] | 70 m³/h |
LP Inlet allowable working pressure [barg] [Min] | 2 barg |
LP Inlet allowable working pressure [psig] [Min] | 29 psig |
LP inlet connection size [in] | 3 in |
LP Inlet connection standard | Victaulic |
LP inlet pressure [barg] [Max] | 5 barg |
LP inlet pressure [psig] [Max] | 72 psig |
LP Inlet pressure peak [barg] | 10 barg |
LP Inlet pressure peak [psig] | 145 psig |
LP outlet connection size [in] | 3 in |
Lubrication flow at 60 [m³/h] [Max] | 1.5 m³/h |
Lubrication flow at 871 [gpm] [Max] | 6.6 gal/min |
Material type |
Duplex Super Duplex |
Media temperature [°C] [Max] | 35 °C |
Media temperature [°C] [Min] | 2 °C |
Media temperature [°F] [Max] | 95 °F |
Media temperature [°F] [Min] | 36 °F |
Motor ambient temperature [°C] [Max] | 40 °C |
Motor ambient temperature [°F] [Max] | 104 °F |
Motor current [A] | 37 A |
Motor frame Size | 200L |
Motor insulation class | B |
Motor poles | 6 |
Motor standard | IEC |
Motor Torque at nom. speed [lbf·ft] | 130.5 lbf∙ft |
Motor torque at nom. speed [Nm] | 177 N-m |
Motor voltage |
380-420V/660720V, 50 Hz 440-480V, 60 Hz |
Mounting orientation | Vertical |
Outside dimensions of packaging LxWxH [in] | 84,3x28,2x40,2 |
Outside dimensions of packaging LxWxH [mm] | 2150x720x1025 |
Product description | iSave |
Product group | Energy Recovery Device |
Rated power [HP] | 30 |
Rated power [kW] | 18.5 kW |
REACH Candidate List substances | No |
Seal Material | NBR |
Serviceable | Yes |
Sound pressure level [dB(A)] | 86 dBA |
Speed [rpm] [Max] | 875 rpm |
Speed [rpm] [Min] | 650 rpm |
Starting torque [lbf·ft] [Max] | 132 lbf∙ft |
Starting torque [Nm] [Max] | 180 N-m |
Static test pressure HP in out [barg] [Max] | 108 barg |
Static test pressure HP in out [psig] [Max] | 1566 psig |
Type | iSave 50-70 |
Type designation | ISAVE 70 |
UL evaluated | Out of scope |
Allowable working torque [lbf·ft] [Max] | 140 lbf∙ft |
Allowable working torque [Nm] [Max] | 190 N-m |
Ambient temperature [°C] [max] | 50 °C |
Ambient temperature [°C] [min] | 0 °C |
Ambient temperature [°F] [max] | 122 °F |
Ambient temperature [°F] [min] | 32 °F |
Approval | CE |
Base frame | Stainless |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Contain batteries | No |
Country of origin | Denmark |
Description | iSave70 Vertical IEC200L 18.5kW 6p 50Hz |
Differential pressure HP in out [barg] [Max] | 5 barg |
Differential pressure HP in out [psig] [Max] | 72 psig |
Drain connection size [in] | 1/4 in |
Drain connection standard | Metric |
Drain connection type | BSPP |
Flow [gpm] [Min] | 220 gal/min |
Flow [m³/h] [Min] | 50 m³/h |
HP inlet connection size [in] | 3 in |
HP Inlet connection standard | Victaulic |
HP inlet pressure [barg] [Min] | 40 barg |
HP inlet pressure [psig] [Min] | 580 psig |
HP inlet pressure, intermittent [barg] [Min] | 2 barg |
HP inlet pressure, intermittent [psig] [Min] | 29 psig |
HP out flow [gpm] [Max] | 308 gal/min |
HP out flow [m³/h] [Max] | 70 m³/h |
HP outlet connection size [in] | 3 in |
HP Outlet connection standard | Victaulic |
HP outlet pressure [barg] [Max] | 83 barg |
HP outlet pressure [psig] [Max] | 1200 psig |
IP protection class | IP55 |
LP in out @ max flow [psig] | 11 psig |
LP in out @ max. flow [barg] | 1 barg |
LP in out max. static test pressure [barg] | 13 barg |
LP in out max. static test pressure [psig] | 189 psig |
LP inlet allowable working flow [gpm] [Max] | 308 gal/min |
LP inlet allowable working flow [m³/h] [Max] | 70 m³/h |
LP Inlet allowable working pressure [barg] [Min] | 2 barg |
LP Inlet allowable working pressure [psig] [Min] | 29 psig |
LP inlet connection size [in] | 3 in |
LP Inlet connection standard | Victaulic |
LP inlet pressure [barg] [Max] | 5 barg |
LP inlet pressure [psig] [Max] | 72 psig |
LP Inlet pressure peak [barg] | 10 barg |
LP Inlet pressure peak [psig] | 145 psig |
LP outlet connection size [in] | 3 in |
Lubrication flow at 60 [m³/h] [Max] | 1.5 m³/h |
Lubrication flow at 871 [gpm] [Max] | 6.6 gal/min |
Material type |
Duplex Super Duplex |
Media temperature [°C] [Max] | 35 °C |
Media temperature [°C] [Min] | 2 °C |
Media temperature [°F] [Max] | 95 °F |
Media temperature [°F] [Min] | 36 °F |
Motor ambient temperature [°C] [Max] | 40 °C |
Motor ambient temperature [°F] [Max] | 104 °F |
Motor current [A] | 37 A |
Motor frame Size | 200L |
Motor insulation class | B |
Motor poles | 6 |
Motor standard | IEC |
Motor Torque at nom. speed [lbf·ft] | 130.5 lbf∙ft |
Motor torque at nom. speed [Nm] | 177 N-m |
Motor voltage |
380-420V/660720V, 50 Hz 440-480V, 60 Hz |
Mounting orientation | Vertical |
Outside dimensions of packaging LxWxH [in] | 84,3x28,2x40,2 |
Outside dimensions of packaging LxWxH [mm] | 2150x720x1025 |
Product description | iSave |
Product group | Energy Recovery Device |
Rated power [HP] | 30 |
Rated power [kW] | 18.5 kW |
REACH Candidate List substances | No |
Seal Material | NBR |
Serviceable | Yes |
Sound pressure level [dB(A)] | 86 dBA |
Speed [rpm] [Max] | 875 rpm |
Speed [rpm] [Min] | 650 rpm |
Starting torque [lbf·ft] [Max] | 132 lbf∙ft |
Starting torque [Nm] [Max] | 180 N-m |
Static test pressure HP in out [barg] [Max] | 108 barg |
Static test pressure HP in out [psig] [Max] | 1566 psig |
Type | iSave 50-70 |
Type designation | ISAVE 70 |
UL evaluated | Out of scope |
Proposition 65 |
|
Proposition 65 |
|