S1037H5T1V013CMD1XXSXXZ2XGXXXXXXXXXXXXXE

178U2205

APU CONSISTING OF:
FC-103 VFD
7H5 7.5 HP, T1 208 Volt,V01 Nema 1 - Vertical

3C 3 Contactor Bypass, M Main Disconnect Switch,
D Drive Fusing, Electronic controlled bypass,
No Reactor/Filter, X No Brake Chopper,
G Graphical, X No Conformal Coating,
S Single Motor,
X, X
2 RFI Filter Standard, X No Communication Cards,
X No Input/Output Cards, X No Option C2,
XX No Software option, E ECB 24V dc backup

FRAME SIZE: P2
APU TIER: Tier 2

S1037H5T1V013CMD1XXSXXZ2XGXXXXXXXXXXXXXE
MECHANICAL DRAWING: 177R0201
ELECTRICAL DRAWING: 007N2403

Model code: S1037H5T1V013CMD1XXSXXZ2XGXXXXXXXXXXXXXE
Re-configure

Product details

Gross weight 55.24 Kilogram
Net weight 37.1 Kilogram
EAN 5714853464425

 

Product View (Switch) NAMC North America (Regional)
PREFIX S S Standard
SERIES 103 103 Refrigeration Drive
HORSEPOWER 7H5 7H5 7.5 HP
VOLTAGE T1 T1 208 Volt
ENCLOSURE V01 V01 Nema 1 - Vertical
BYPASS 3C 3C 3 Contactor Bypass
SWITCHES M M Main Disconnect Switch
FUSING D D Drive Fusing
CONTROL SELECTION A 1 Electronic controlled bypass
Reactor X No Reactor/Filter
POWER RATING STYLE X X Current Style A-C frame
MOTOR QUANTITY S S Single Motor
MOTOR #1 X X
MOTOR #2 X X
FUTURE OPTION Z NONE
RFI 2 2 RFI Filter Standard
BRAKE X X No Brake Chopper
DISPLAY G G Graphical
COATING X X No Conformal Coating
ADAPTATION A X No Adapation A
ADAPTATION B X No Adapation B
SOFTWARE RELEASE XXX Latest Software Release
SOFTWARE LANGUAGE X Standard Language Pack
OPTIONS A X X No Communication Cards
OPTIONS B X X No Input/Output Cards
OPTIONS C1 X X No Option C0
OPTIONS C2 X X No Option C2
OPTIONS C3 XX XX No Software option
OPTIONS D E E ECB 24V dc backup
Frames Size for OP_103 P2 P2
Tier 2 Tier 2
Typecode Part 1 S1037H5T1V013CMD1XXS
Typecode Part 2 XXZ2XGXXXXXXXXXXXXXE
Modelcode01 S1037H5T1V013CMD1XXS
Modelcode02 XXZ2XGXXXXXXXXXXXXXE
Drive Typecode Part 1 FC-103P5K5T2E20H2XXX FC-103P5K5T2E20H2XXX
Drive Typecode Part 2 XXXSXXXXAXBXCXXXXDX XXXSXXXXAXBXCXXXXDX
Schematic 007N2403 007N2403
Installation Drawing 177R0201 177R0201
Product View (Default) North America (Regional)
Product Catalog NO_VIEW NO VIEW
Product Hierarchy 87D4760060145
Calculated Gross Weight [kg] 55.24
Calculated Net Weight [kg] 37.1
Calculated Gross Weight (lbs) 121.783
Calculated Net Weight [lbs] 81.792
Vendor ERR01 Cannot Determine Vendor
HELP CHAR DX
Label Template OP100_V01_Danfoss_PL.btw OP100_V01_Danfoss_PL.btw
Label stock used for printing 176U9528 176U9528
Company info 1 Danfoss LLC Danfoss LLC
Company info 2 Milwaukee, WI 53224, U.S.A. Milwaukee, WI 53224, U.S.A.
Company info 3 Tel.: +1 (800) 432-6367 Tel.: +1 (800) 432-6367
Company info 4 Fax.: +1 (815) 639-8002 Fax.: +1 (815) 639-8002
Company Service Info #1 Assembled in the U.S.A. Assembled in the U.S.A.
Company Service Info #3 Tel.: +1 (800) 432-6367 Tel.: +1 (800) 432-6367
Company Service Info #4 Fax.: +1 (815) 639-8002 Fax.: +1 (815) 639-8002
Enclosure rating UL Type 1 UL Type 1
Ambient temp. normal overload 40degC/104degF 40degC/104degF
Minimum Temperature Rating -10degC/14degF -10degC/14degF
Label - Frame Frame P2 Frame P2
Panel Tier Indicator Tier 2 Tier 2
Input Voltage 208 VAC, 208 VAC,
Input frequency 3ph, 60 Hz, 3ph, 60 Hz,
Output frequency 3ph, 0-60 Hz 3ph, 0-60 Hz
Input current in Normal Overlo 24.8 A, 24.8 A,
Motor HP Rating (Single/CMS) 7.5 HP, 7.5 HP,
Motor FLA Rating (Single/CMS) 24.2 A, 24.2 A,
Fuse 5 ID F900,F901,F902 F900,F901,F902
Fuse 5 Manufacturer Bussmann Bussmann
Fuse 5 Type FWH-020A6F 20A FWH-020A6F 20A
Fuse 2 ID F16A, F16B, F16C F16A, F16B, F16C
Fuse 2 Manufacturer Bussmann Bussmann
Fuse 2 Type JJN-50 JJN-50
Short circuit current rating 5 kA 5 kA
Connection 1 ID L1, L2, L3 L1, L2, L3
Connection 1 Torque 7 (0.8) 7 (0.8)
Connection 1 Type Use 60 °C Copper Cond. Use 60 °C Copper Cond.
Connection 2 ID T1, T2, T3 T1, T2, T3
Connection 2 Torque 24 (2.7) 24 (2.7)
Connection 2 Type Use 60 °C Copper Cond. Use 60 °C Copper Cond.
Connection 3 ID GND GND
Connection 3 Torque 40 (4.5) 40 (4.5)
Connection 3 Type Use 60 °C Copper Cond. Use 60 °C Copper Cond.
Panel Schematic 007N2403 007N2403
Layout Drawing Number 177R0201 177R0201
Panel OSHPD 1 OSHPD Pre-Approval: OSHPD Pre-Approval:
Panel OSHPD 2 OSP-0087 OSP-0087
Panel OSHPD 3 Anchorage: Rigid Wall Mount Anchorage: Rigid Wall Mount
Panel OSHPD 4 SDS: 2.6, z/h: 1.0, ip: 1.5 SDS: 2.6, z/h: 1.0, ip: 1.5
ECCN US 3A999.a 3A999.a
ECCN EU Y901 Y901

 

Proposition 65
WARNING: Cancer and Reproductive Harm

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality