S103002T1E013CMD1XXSXXZ2XGXXXXXXXXXXXXXE

178U2202

APU CONSISTING OF:
FC-103 VFD
002 2 HP, T1 208 Volt,E01 Nema 1

3C 3 Contactor Bypass, M Main Disconnect Switch,
D Drive Fusing, Electronic controlled bypass,
No Reactor/Filter, X No Brake Chopper,
G Graphical, X No Conformal Coating,
S Single Motor,
X, X
2 RFI Filter Standard, X No Communication Cards,
X No Input/Output Cards, X No Option C2,
XX No Software option, E ECB 24V dc backup

FRAME SIZE: A2
APU TIER: Tier 2

S103002T1E013CMD1XXSXXZ2XGXXXXXXXXXXXXXE
MECHANICAL DRAWING: 176U8485
ELECTRICAL DRAWING: 007N0260

Model code: S103002T1E013CMD1XXSXXZ2XGXXXXXXXXXXXXXE
Re-configure

Product details

Gross weight 35.5 Kilogram
Net weight 17.36 Kilogram
EAN 5714853464456

 

Product View (Switch) NAMC North America (Regional)
PREFIX S S Standard
SERIES 103 103 Refrigeration Drive
HORSEPOWER 002 002 2 HP
VOLTAGE T1 T1 208 Volt
ENCLOSURE E01 E01 Nema 1
BYPASS 3C 3C 3 Contactor Bypass
SWITCHES M M Main Disconnect Switch
FUSING D D Drive Fusing
CONTROL SELECTION A 1 Electronic controlled bypass
Reactor X No Reactor/Filter
POWER RATING STYLE X X Current Style A-C frame
MOTOR QUANTITY S S Single Motor
MOTOR #1 X X
MOTOR #2 X X
FUTURE OPTION Z NONE
RFI 2 2 RFI Filter Standard
BRAKE X X No Brake Chopper
DISPLAY G G Graphical
COATING X X No Conformal Coating
ADAPTATION A X No Adapation A
ADAPTATION B X No Adapation B
SOFTWARE RELEASE XXX Latest Software Release
SOFTWARE LANGUAGE X Standard Language Pack
OPTIONS A X X No Communication Cards
OPTIONS B X X No Input/Output Cards
OPTIONS C1 X X No Option C0
OPTIONS C2 X X No Option C2
OPTIONS C3 XX XX No Software option
OPTIONS D E E ECB 24V dc backup
Frames Size for OP_103 A2 A2
Tier 2 Tier 2
Typecode Part 1 S103002T1E013CMD1XXS
Typecode Part 2 XXZ2XGXXXXXXXXXXXXXE
Modelcode01 S103002T1E013CMD1XXS
Modelcode02 XXZ2XGXXXXXXXXXXXXXE
Drive Typecode Part 1 FC-103P1K5T2E20H2XXX FC-103P1K5T2E20H2XXX
Drive Typecode Part 2 XXXSXXXXAXBXCXXXXDX XXXSXXXXAXBXCXXXXDX
Schematic 007N0260 007N0260
Installation Drawing 176U8485 176U8485
Product View (Default) North America (Regional)
Product Catalog NO_VIEW NO VIEW
Product Hierarchy 87D4760060141
Calculated Gross Weight [kg] 35.5
Calculated Net Weight [kg] 17.36
Calculated Gross Weight (lbs) 78.264
Calculated Net Weight [lbs] 38.272
Vendor ERR01 Cannot Determine Vendor
HELP CHAR DX
Label Template OP100_E01_12_Danfoss_PL.btw OP100_E01_12_Danfoss_PL.btw
Label stock used for printing 176U9528 176U9528
Company info 1 Danfoss LLC Danfoss LLC
Company info 2 Milwaukee, WI 53224, U.S.A. Milwaukee, WI 53224, U.S.A.
Company info 3 Tel.: +1 (800) 432-6367 Tel.: +1 (800) 432-6367
Company info 4 Fax.: +1 (815) 639-8002 Fax.: +1 (815) 639-8002
Company Service Info #1 See manual 176R0585 See manual 176R0585
Company Service Info #3 Tel.: +1 (800) 432-6367 Tel.: +1 (800) 432-6367
Company Service Info #4 Fax.: +1 (815) 639-8002 Fax.: +1 (815) 639-8002
Enclosure rating UL Type 1 UL Type 1
Ambient temp. normal overload 45degC/113degF 45degC/113degF
Minimum Temperature Rating 0degC/32degF 0degC/32degF
Humidity 95% Non-Cond. 95% Non-Cond.
Label - Frame Frame A2 Frame A2
Panel Tier Indicator Tier 2 Tier 2
Input Voltage 208 VAC, 208 VAC,
Input frequency 3ph, 60 Hz, 3ph, 60 Hz,
Output frequency 3ph, 0-60 Hz 3ph, 0-60 Hz
Input current in Normal Overlo 8.1 A, 8.1 A,
Motor HP Rating (Single/CMS) 2.0 HP, 2.0 HP,
Motor FLA Rating (Single/CMS) 7.5 A, 7.5 A,
Fuse 5 ID F900,F901,F902 F900,F901,F902
Fuse 5 Manufacturer Bussmann Bussmann
Fuse 5 Type FWH-020A6F 20A FWH-020A6F 20A
Fuse 2 ID F16A, B, C F16A, B, C
Fuse 2 Manufacturer Bussmann Bussmann
Fuse 2 Type LP-CC-15 LP-CC-15
Short circuit current rating 5 kA 5 kA
Connection 1 ID L1, L2, L3/ GND L1, L2, L3/ GND
Connection 1 Torque 7 (0.79)/ 25 (2.8) 7 (0.79)/ 25 (2.8)
Connection 1 Type Use 75 °C Copper Cond. Use 75 °C Copper Cond.
Connection 2 ID T1, T2, T3/ GND T1, T2, T3/ GND
Connection 2 Torque 16 (1.8)/ 25 (2.8) 16 (1.8)/ 25 (2.8)
Connection 2 Type Use 75 °C Copper Cond. Use 75 °C Copper Cond.
Connection 6 ID TB1, TB2 TB1, TB2
Connection 6 Torque 7 (0.8) 7 (0.8)
Connection 6 Type Use Copper Cond. Use Copper Cond.
ENCLOSURE LAYOUT 176U5305 176U5305
ELECTRICAL LAYOUT 176U5300 176U5300
Panel Schematic 007N0260 007N0260
Layout Drawing Number 176U8485 176U8485
Panel OSHPD 1 OSHPD Pre-Approval: OSHPD Pre-Approval:
Panel OSHPD 2 OSP-0087 OSP-0087
Panel OSHPD 3 Anchorage: Rigid Wall Mount Anchorage: Rigid Wall Mount
Panel OSHPD 4 SDS: 1.58, z/h: 1.0, ip: 1.5 SDS: 1.58, z/h: 1.0, ip: 1.5
ECCN US 3A999.a 3A999.a
ECCN EU Y901 Y901

 

Proposition 65
WARNING: Cancer and Reproductive Harm

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality