S103020T4E012CMM1DXSXXZ2XGXXXXXXXZXXXXXE

178U1893

APU CONSISTING OF:
FC-103 VFD
020 20 HP, T4 460 Volt,E01 Nema 1

2C 2 Contactor Bypass, M Main Disconnect Switch,
M Main & Drive Fusing, Electronic controlled bypass,
Output dV/dt Filter, X No Brake Chopper,
G Graphical, X No Conformal Coating,
S Single Motor,
X, X
2 RFI Filter Standard, Z AKD Lonworks,
X No Input/Output Cards, X No Option C2,
XX No Software option, E ECB 24V dc backup

FRAME SIZE: B1
APU TIER: Tier 3

S103020T4E012CMM1DXSXXZ2XGXXXXXXXZXXXXXE
MECHANICAL DRAWING: 176U8473
ELECTRICAL DRAWING: 007N0766

Model code: S103020T4E012CMM1DXSXXZ2XGXXXXXXXZXXXXXE
Re-configure

Product details

Gross weight 75.53 Kilogram
Net weight 57.39 Kilogram
EAN 5714853464463

 

Product View (Switch) NAMC North America (Regional)
PREFIX S S Standard
SERIES 103 103 Refrigeration Drive
HORSEPOWER 020 020 20 HP
VOLTAGE T4 T4 460 Volt
ENCLOSURE E01 E01 Nema 1
BYPASS 2C 2C 2 Contactor Bypass
SWITCHES M M Main Disconnect Switch
FUSING M M Main & Drive Fusing
CONTROL SELECTION A 1 Electronic controlled bypass
Reactor D Output dV/dt Filter
POWER RATING STYLE X X Current Style A-C frame
MOTOR QUANTITY S S Single Motor
MOTOR #1 X X
MOTOR #2 X X
FUTURE OPTION Z NONE
RFI 2 2 RFI Filter Standard
BRAKE X X No Brake Chopper
DISPLAY G G Graphical
COATING X X No Conformal Coating
ADAPTATION A X No Adapation A
ADAPTATION B X No Adapation B
SOFTWARE RELEASE XXX Latest Software Release
SOFTWARE LANGUAGE X Standard Language Pack
OPTIONS A Z Z AKD Lonworks
OPTIONS B X X No Input/Output Cards
OPTIONS C1 X X No Option C0
OPTIONS C2 X X No Option C2
OPTIONS C3 XX XX No Software option
OPTIONS D E E ECB 24V dc backup
Frames Size for OP_103 B1 B1
Tier 3 Tier 3
Typecode Part 1 S103020T4E012CMM1DXS
Typecode Part 2 XXZ2XGXXXXXXXZXXXXXE
Modelcode01 S103020T4E012CMM1DXS
Modelcode02 XXZ2XGXXXXXXXZXXXXXE
Drive Typecode Part 1 FC-103P15KT4E21H2XXX FC-103P15KT4E21H2XXX
Drive Typecode Part 2 7XXSXXXXAZBXCXXXXDX 7XXSXXXXAZBXCXXXXDX
Schematic 007N0766 007N0766
Installation Drawing 176U8473 176U8473
Product View (Default) North America (Regional)
Product Catalog NO_VIEW NO VIEW
Product Hierarchy 87D4760060199
Calculated Gross Weight [kg] 75.53
Calculated Net Weight [kg] 57.39
Calculated Gross Weight (lbs) 166.515
Calculated Net Weight [lbs] 126.523
Vendor ERR01 Cannot Determine Vendor
HELP CHAR DX
Label Template OP100_E01_12_Danfoss_PL.btw OP100_E01_12_Danfoss_PL.btw
Label stock used for printing 176U9528 176U9528
Company info 1 Danfoss LLC Danfoss LLC
Company info 2 Milwaukee, WI 53224, U.S.A. Milwaukee, WI 53224, U.S.A.
Company info 3 Tel.: +1 (800) 432-6367 Tel.: +1 (800) 432-6367
Company info 4 Fax.: +1 (815) 639-8002 Fax.: +1 (815) 639-8002
Company Service Info #1 See manual 176R0585 See manual 176R0585
Company Service Info #3 Tel.: +1 (800) 432-6367 Tel.: +1 (800) 432-6367
Company Service Info #4 Fax.: +1 (815) 639-8002 Fax.: +1 (815) 639-8002
Enclosure rating UL Type 1 UL Type 1
Ambient temp. normal overload 45degC/113degF 45degC/113degF
Minimum Temperature Rating 0degC/32degF 0degC/32degF
Humidity 95% Non-Cond. 95% Non-Cond.
Label - Frame Frame B1 Frame B1
Panel Tier Indicator Tier 3 Tier 3
Input Voltage 480 VAC, 480 VAC,
Input frequency 3ph, 60 Hz, 3ph, 60 Hz,
Output frequency 3ph, 0-60 Hz 3ph, 0-60 Hz
Input current in Normal Overlo 27.3 A, 27.3 A,
Motor HP Rating (Single/CMS) 20 HP, 20 HP,
Motor FLA Rating (Single/CMS) 27 A, 27 A,
Fuse 5 ID F900,F901,F902 F900,F901,F902
Fuse 5 Manufacturer Bussmann Bussmann
Fuse 5 Type FWH-020A6F 20A FWH-020A6F 20A
Fuse 1 ID F15A, B, C F15A, B, C
Fuse 1 Manufacturer - -
Fuse 1 Type 600 VAC, 40 A, CLASS J 600 VAC, 40 A, CLASS J
Fuse 2 ID F16A, B, C F16A, B, C
Fuse 2 Manufacturer BUSSMANN BUSSMANN
Fuse 2 Type JJS-40 JJS-40
Short circuit current rating 5 kA 5 kA
Connection 1 ID L1, L2, L3/ GND L1, L2, L3/ GND
Connection 1 Torque 55 (6.21)/ 25 (2.8) 55 (6.21)/ 25 (2.8)
Connection 1 Type Use 75 °C Copper Cond. Use 75 °C Copper Cond.
Connection 2 ID T1, T2, T3/ GND T1, T2, T3/ GND
Connection 2 Torque 35 (4.0)/ 25 (2.8) 35 (4.0)/ 25 (2.8)
Connection 2 Type Use 75 °C Copper Cond. Use 75 °C Copper Cond.
Connection 6 ID TB1, TB2 TB1, TB2
Connection 6 Torque 7 (0.8) 7 (0.8)
Connection 6 Type Use Copper Cond. Use Copper Cond.
ENCLOSURE LAYOUT 176U3839 176U3839
ELECTRICAL LAYOUT 176U5308 176U5308
Panel Schematic 007N0766 007N0766
Layout Drawing Number 176U8473 176U8473
ECCN US 3A999.a 3A999.a
ECCN EU Y901 Y901

 

Proposition 65
WARNING: Cancer and Reproductive Harm

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality