MCD201090T4CV3

175G5174

MCD201090T4CV3
VLT® Compact Starter MCD 201
90 kW 170A:4-6: 594
Three phase 200-440 VAC
Control voltage: 110/240 VAC or 440 VAC
(C) C-Frame

Model code: MCD201090T4CV3
Re-configure

Product details

Gross weight 6.9 Kilogram
Net weight 6.1 Kilogram
Volume 25.792 Liter
EAN 5702427098145

 

Product View (Switch) GLBL Global (Standard)
Product Group MCD VLT® Soft Starter MCD
MCD Series 201 201
Power Rating 090 90 kW 170A:4-6: 594
Phase T Three phase
Mains Voltage 4 200-440 VAC
Control Supply Voltage CV3 110/240 VAC or 440 VAC
Frame Size C (C) C-Frame
Typecode Part 1 MCD201090T4CV3
Product Catalog NO_VIEW NO VIEW
Modelcode01 MCD201090T4CV3
ECCN EU Y901 Y901
ECCN US EAR99 EAR99
Calculated Gross Weight [kg] 6.9
Calculated Net Weight [kg] 6.1
Plant from Orderline E601 E601
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor

 

Proposition 65
WARNING: Cancer and Reproductive Harm

Reservedele

Erstatningsprodukt

Erstatningsvare.

Erstatningsprodukt

DrivePro® Service

Software

Software and firmware to extend functionality