FCP106N7K5T4C66H1FSXXAX0

134X1913

VLT® DriveMotor FCP 106
7.5 kW /10 HP, Three phase 380-480 VAC
Standard IP66/UL type 4X
Integrated RFI Class A1/B
No option
Frame: MH3

Modeļa numurs: FCP106N7K5T4C66H1FSXXAX0

Produkta informācija

Piedāvājums 65
WARNING: Cancer and Reproductive Harm

 

Bruto svars 8.7 Kilogram
Neto svars 8.4 Kilogram
Volume 0.242 Liter
EAN 5710108080167

 

Product View (Switch) GLBL Global (Standard)
Product Group FCP VLT® DriveMotor FCP
Series 106 106
Power Size N7K5 7.5 kW /10 HP
Voltage T4 Three phase 380-480 VAC
Enclosure C66 Standard IP66/UL type 4X
RFI Filter H1 Integrated RFI Class A1/B
Fan Option F With Fan
Special Version SXX Latest release – std. software
Options AX No option
Memory module 0 Memory module
Frame Size MH3 MH3
Typecode Part 1 FCP106N7K5T4C66H1FSXXAX0
Product Catalog GLBL Global (Standard)
HELP CHAR 0
Product Hierarchy 87D4569702038
ECCN EU Y901 Y901
ECCN US 3A999.a 3A999.a
Plant from Orderline B901 B901
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FCP106N7K5T4C66H1FSXXAX0
DrivePro category EXCH Exchange Unit

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality