FCP106NK55T4C66H1FSXXAX0

134X1905

VLT® DriveMotor FCP 106
0.55 kW /0.75 HP, Three phase 380-480 VAC
Standard IP66/UL type 4X
Integrated RFI Class A1/B
No option
Frame: MH1

Model code: FCP106NK55T4C66H1FSXXAX0
Re-configure

Product details

Gross weight 4.3 Kilogram
Net weight 4 Kilogram
Volume 16.53 Liter
EAN 5710108080082

 

Product View (Switch) GLBL Global (Standard)
Product Group FCP VLT® DriveMotor FCP
Series 106 106
Power Size NK55 0.55 kW /0.75 HP
Voltage T4 Three phase 380-480 VAC
Enclosure C66 Standard IP66/UL type 4X
RFI Filter H1 Integrated RFI Class A1/B
Fan Option F With Fan
Special Version SXX Latest release – std. software
Options AX No option
Memory module 0 Memory module
Frame Size MH1 MH1
Typecode Part 1 FCP106NK55T4C66H1FSXXAX0
Product Catalog NO_VIEW NO VIEW
HELP CHAR 0
Product Hierarchy 87D4569702030
Product View (Default) Global (Standard)
ECCN EU Y901 Y901
ECCN US 3A999.a 3A999.a
Plant from Orderline B901 B901
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FCP106NK55T4C66H1FSXXAX0

 

Proposition 65
WARNING: Cancer and Reproductive Harm

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality