S202010T6E013CMM2DXSXXZXXGXXXXXXXXXXXXXX

132X5220

APU CONSISTING OF:
FC-202 VFD
10 HP 600 VoltNema 1

3 Contactor Bypass Main Disconnect Switch
Main & Drive Fusing EMB2 Electro-mech bypass
D Output dV/dt Filter No Brake Chopper
Graphical No Conformal Coating
S Single Motor
X X
No Filter No Communication Cards
No Input/Output Cards No C1 option
No Software option No Option D Cards

FRAME SIZE: A3
APU TIER: Tier 3

S202010T6E013CMM2DXSXXZXXGXXXXXXXXXXXXXX
MECHANICAL DRAWING: 176U5288
ELECTRICAL DRAWING: 007N0300

Model code: S202010T6E013CMM2DXSXXZXXGXXXXXXXXXXXXXX
Re-configure

Product details

Gross weight 51.85 Kilogram
Net weight 33.71 Kilogram
EAN 5715253202013

 

Product View (Switch) NAMC North America (Regional)
PREFIX S Standard
SERIES 202 AQUA Drive Advanced
HP 010 10 HP
VOLTAGE T6 600 Volt
ENCLOSURE E01 Nema 1
BYPASS 3C 3 Contactor Bypass
SWITCH M Main Disconnect Switch
FUSING M Main & Drive Fusing
CONTROL SELECTION A 2 EMB2 Electro-mech bypass
REACTOR D D Output dV/dt Filter
POWER RATING STYLE X X Current Style A-C frame
MOTOR QUANTITY S S Single Motor
MOTOR #1 X X
MOTOR #2 X X
FUTURE OPTION Z NONE
RFI X No Filter
BRAKE X No Brake Chopper
DISPLAY G Graphical
COATING X No Conformal Coating
ADAPTATION A X No Adaptation A
ADAPTATION B X No Adaptation B
SOFTWARE RELEASE XXX Latest Software Release
SOFTWARE LANGUAGE X Standard Language Pack
OPTION A X No Communication Cards
OPTION B X No Input/Output Cards
Options_C1 X No C0 option
Options_C2 X No C1 option
Options_C3 XX No Software option
Options_D X No Option D Cards
Frame_Size A3 A3
Tier 3 Tier 3
Typecode Part 1 S202010T6E013CMM2DXS
Typecode Part 2 XXZXXGXXXXXXXXXXXXXX
Drive Typecode Part 1 FC-202P7K5T6E20HXXGX FC-202P7K5T6E20HXXGX
Drive Typecode Part 2 XXXSXXXXAXBXCXXXXDX XXXSXXXXAXBXCXXXXDX
Schematic 007N0300 007N0300
Installation Drawing 176U5288 176U5288
Modelcode01 S202010T6E013CMM2DXS
Modelcode02 XXZXXGXXXXXXXXXXXXXX
Product Catalog NO_VIEW NO VIEW
Calculated Gross Weight [kg] 51.85
Calculated Net Weight [kg] 33.71
Calculated Gross Weight (lbs) 114.31
Calculated Net Weight [lbs] 74.318
Plant from Orderline F608 F608
Vendor ERR01 Cannot Determine Vendor
Label Template OP100_E01_12_Danfoss_PL.btw OP100_E01_12_Danfoss_PL.btw
Label stock used for printing 176U9528 176U9528
Company info 1 Danfoss LLC Danfoss LLC
Company info 2 Milwaukee, WI 53224, U.S.A. Milwaukee, WI 53224, U.S.A.
Company info 3 Tel.: +1 (800) 432-6367 Tel.: +1 (800) 432-6367
Company info 4 Fax.: +1 (815) 639-8002 Fax.: +1 (815) 639-8002
Company Service Info #1 See manual 176R0585 See manual 176R0585
Company Service Info #3 Tel.: +1 (800) 432-6367 Tel.: +1 (800) 432-6367
Company Service Info #4 Fax.: +1 (815) 639-8002 Fax.: +1 (815) 639-8002
Enclosure rating UL Type 1 UL Type 1
Ambient temp. normal overload 45degC/113degF 45degC/113degF
Minimum Temperature Rating 0degC/32degF 0degC/32degF
Humidity 95% Non-Cond. 95% Non-Cond.
Label - Frame Frame A3 Frame A3
Panel Tier Indicator Tier 3 Tier 3
Input Voltage 600 VAC, 600 VAC,
Input frequency 3ph, 60 Hz, 3ph, 60 Hz,
Output frequency 3ph, 0-60 Hz 3ph, 0-60 Hz
Input current in Normal Overlo 11.2 A, 11.2 A,
Motor HP Rating (Single/CMS) 10 HP, 10 HP,
Motor FLA Rating (Single/CMS) 11 A, 11 A,
Fuse 5 ID F900,F901,F902 F900,F901,F902
Fuse 5 Manufacturer Bussmann Bussmann
Fuse 5 Type FWH-020A6F 20A FWH-020A6F 20A
Fuse 1 ID F15A, B, C F15A, B, C
Fuse 1 Manufacturer - -
Fuse 1 Type 600 VAC, 20 A, CLASS J 600 VAC, 20 A, CLASS J
Fuse 2 ID F16A, B, C F16A, B, C
Fuse 2 Manufacturer Bussmann Bussmann
Fuse 2 Type LP-CC-30 LP-CC-30
Short circuit current rating 5 kA 5 kA
Connection 1 ID L1, L2, L3/ GND L1, L2, L3/ GND
Connection 1 Torque 55 (6.21) / 25 (2.8) 55 (6.21) / 25 (2.8)
Connection 1 Type Use 75 °C Copper Cond. Use 75 °C Copper Cond.
Connection 2 ID T1, T2, T3/ GND T1, T2, T3/ GND
Connection 2 Torque 5.5 (0.6) / 25 (2.8) 5.5 (0.6) / 25 (2.8)
Connection 2 Type Use 75 °C Copper Cond. Use 75 °C Copper Cond.
Connection 6 ID TB1 TB1
Connection 6 Torque 7 (0.8) 7 (0.8)
Connection 6 Type Use Copper Cond. Use Copper Cond.
Panel Schematic 007N0300 007N0300
Layout Drawing Number 176U5288 176U5288
ENCLOSURE LAYOUT 176U5306 176U5306
ELECTRICAL LAYOUT 176U5302 176U5302
ECCN US 3A999.a 3A999.a
ECCN EU Y901 Y901

 

Proposition 65
WARNING: Cancer and Reproductive Harm

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality