S202010T6E013CMM2XXSXXZXXGXXXXXXXXPXXXXX

132X4971

APU CONSISTING OF:
FC-202 VFD
10 HP, 600 Volt,Nema 1

3 Contactor Bypass, Main Disconnect Switch,
Main & Drive Fusing, EMB2 Electro-mech bypass,
X No Reactor/Filter, No Brake Chopper,
Graphical, No Conformal Coating,
S Single Motor
X, X
No Filter, No Communication Cards,
Relay Card MCB 105, No C1 option,
No Software option, No Option D Cards

FRAME SIZE: A3
APU TIER: Tier 2

S202010T6E013CMM2XXSXXZXXGXXXXXXXXPXXXXX
MECHANICAL DRAWING: 176U8485
ELECTRICAL DRAWING: 007N0302

Model code: S202010T6E013CMM2XXSXXZXXGXXXXXXXXPXXXXX
Re-configure

Product details

Gross weight 39.77 Kilogram
Net weight 21.63 Kilogram
EAN 5715253199481

 

Product View (Switch) NAMC North America (Regional)
PREFIX S Standard
SERIES 202 AQUA Drive Advanced
HP 010 10 HP
VOLTAGE T6 600 Volt
ENCLOSURE E01 Nema 1
BYPASS 3C 3 Contactor Bypass
SWITCH M Main Disconnect Switch
FUSING M Main & Drive Fusing
CONTROL SELECTION A 2 EMB2 Electro-mech bypass
REACTOR X X No Reactor/Filter
POWER RATING STYLE X X Current Style A-C frame
MOTOR QUANTITY S S Single Motor
MOTOR #1 X X
MOTOR #2 X X
FUTURE OPTION Z NONE
RFI X No Filter
BRAKE X No Brake Chopper
DISPLAY G Graphical
COATING X No Conformal Coating
ADAPTATION A X No Adaptation A
ADAPTATION B X No Adaptation B
SOFTWARE RELEASE XXX Latest Software Release
SOFTWARE LANGUAGE X Standard Language Pack
OPTION A X No Communication Cards
OPTION B P Relay Card MCB 105
Options_C1 X No C0 option
Options_C2 X No C1 option
Options_C3 XX No Software option
Options_D X No Option D Cards
Frame_Size A3 A3
Tier 2 Tier 2
Typecode Part 1 S202010T6E013CMM2XXS
Typecode Part 2 XXZXXGXXXXXXXXPXXXXX
Drive Typecode Part 1 FC-202P7K5T6E20HXXGX FC-202P7K5T6E20HXXGX
Drive Typecode Part 2 XXXSXXXXAXBPCXXXXDX XXXSXXXXAXBPCXXXXDX
Schematic 007N0302 007N0302
Installation Drawing 176U8485 176U8485
Modelcode01 S202010T6E013CMM2XXS
Modelcode02 XXZXXGXXXXXXXXPXXXXX
Product Catalog NO_VIEW NO VIEW
Calculated Gross Weight [kg] 39.77
Calculated Net Weight [kg] 21.63
Calculated Gross Weight (lbs) 87.678
Calculated Net Weight [lbs] 47.686
Plant from Orderline F608 F608
Vendor ERR01 Cannot Determine Vendor
Label Template OP100_E01_12_Danfoss_PL.btw OP100_E01_12_Danfoss_PL.btw
Label stock used for printing 176U9528 176U9528
Company info 1 Danfoss LLC Danfoss LLC
Company info 2 Milwaukee, WI 53224, U.S.A. Milwaukee, WI 53224, U.S.A.
Company info 3 Tel.: +1 (800) 432-6367 Tel.: +1 (800) 432-6367
Company info 4 Fax.: +1 (815) 639-8002 Fax.: +1 (815) 639-8002
Company Service Info #1 See manual 176R0585 See manual 176R0585
Company Service Info #3 Tel.: +1 (800) 432-6367 Tel.: +1 (800) 432-6367
Company Service Info #4 Fax.: +1 (815) 639-8002 Fax.: +1 (815) 639-8002
Enclosure rating UL Type 1 UL Type 1
Ambient temp. normal overload 45degC/113degF 45degC/113degF
Minimum Temperature Rating 0degC/32degF 0degC/32degF
Humidity 95% Non-Cond. 95% Non-Cond.
Label - Frame Frame A3 Frame A3
Panel Tier Indicator Tier 2 Tier 2
Input Voltage 600 VAC, 600 VAC,
Input frequency 3ph, 60 Hz, 3ph, 60 Hz,
Output frequency 3ph, 0-60 Hz 3ph, 0-60 Hz
Input current in Normal Overlo 11.2 A, 11.2 A,
Motor HP Rating (Single/CMS) 10 HP, 10 HP,
Motor FLA Rating (Single/CMS) 11 A, 11 A,
Fuse 5 ID F900,F901,F902 F900,F901,F902
Fuse 5 Manufacturer Bussmann Bussmann
Fuse 5 Type FWH-020A6F 20A FWH-020A6F 20A
Fuse 1 ID F15A, B, C F15A, B, C
Fuse 1 Manufacturer - -
Fuse 1 Type 600 VAC, 20 A, CLASS J 600 VAC, 20 A, CLASS J
Fuse 2 ID F16A, B, C F16A, B, C
Fuse 2 Manufacturer Bussmann Bussmann
Fuse 2 Type LP-CC-30 LP-CC-30
Short circuit current rating 5 kA 5 kA
Connection 1 ID L1, L2, L3/ GND L1, L2, L3/ GND
Connection 1 Torque 55 (6.21) / 25 (2.8) 55 (6.21) / 25 (2.8)
Connection 1 Type Use 75 °C Copper Cond. Use 75 °C Copper Cond.
Connection 2 ID T1, T2, T3/ GND T1, T2, T3/ GND
Connection 2 Torque 20 (2.3) / 25 (2.8) 20 (2.3) / 25 (2.8)
Connection 2 Type Use 75 °C Copper Cond. Use 75 °C Copper Cond.
Connection 6 ID TB1 TB1
Connection 6 Torque 7 (0.8) 7 (0.8)
Connection 6 Type Use Copper Cond. Use Copper Cond.
Panel Schematic 007N0302 007N0302
Layout Drawing Number 176U8485 176U8485
Panel OSHPD 1 OSHPD Pre-Approval: OSHPD Pre-Approval:
Panel OSHPD 2 OSP-0087 OSP-0087
Panel OSHPD 3 Anchorage: Rigid Wall Mount Anchorage: Rigid Wall Mount
Panel OSHPD 4 SDS: 1.58, z/h: 1.0, ip: 1.5 SDS: 1.58, z/h: 1.0, ip: 1.5
ENCLOSURE LAYOUT 176U5305 176U5305
ELECTRICAL LAYOUT 176U5312 176U5312
ECCN US 3A999.a 3A999.a
ECCN EU Y901 Y901

 

Proposition 65
WARNING: Cancer and Reproductive Harm

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality