S102015T6E013CMD2XXSXXZXXGXXXXXXXNXXXXXX

132L7478

APU CONSISTING OF:
FC-102 VFD
15 HP 600 VoltNema 1

3 Contactor Bypass Main Disconnect Switch
Drive Fusing EMB2 Electro-mech bypass
No Reactor/Filter No Brake Chopper
Graphical No Conformal Coating
Single Motor
X X
No Filter Ethernet IP
No Input/Output Cards No Option C2
No Software option No Option D Cards

FRAME SIZE: B1
APU TIER: Tier 2

S102015T6E013CMD2XXSXXZXXGXXXXXXXNXXXXXX
MECHANICAL DRAWING: 176U8472
ELECTRICAL DRAWING: 007N0924

Model code: S102015T6E013CMD2XXSXXZXXGXXXXXXXNXXXXXX
Re-configure

Product details

Gross weight 57.82 Kilogram
Net weight 39.68 Kilogram
EAN 5714853890187

 

Product View (Switch) NAMC North America (Regional)
Prefix S Standard
Series 102 HVAC Drive Advanced
Horsepower 015 15 HP
Voltage T6 600 Volt
Enclosure E01 Nema 1
Bypass 3C 3 Contactor Bypass
Switches M Main Disconnect Switch
Fusing D Drive Fusing
Control Selection A 2 EMB2 Electro-mech bypass
Reactor X No Reactor/Filter
Power Rating Style X Current Style A-C frame
Motor Quantity S Single Motor
MOTOR #1 X X
MOTOR #2 X X
Future Option Z NONE
RFI X No Filter
Brake X No Brake Chopper
Display G Graphical
Coating X No Conformal Coating
Adaption A X No Adapation A
Adaption B X No Adapation B
Software Release XXX Latest Software Release
Software Language X Standard Language Pack
Options A N Ethernet IP
Options B X No Input/Output Cards
Options C1 X No Option C0
Options C2 X No Option C2
Options C3 XX No Software option
Options D X No Option D Cards
Tiers 2 Tier 2
Frame Size B1 B1
Typecode Part 1 S102015T6E013CMD2XXS
Typecode Part 2 XXZXXGXXXXXXXNXXXXXX
Modelcode01 S102015T6E013CMD2XXS
Modelcode02 XXZXXGXXXXXXXNXXXXXX
Drive Typecode Part 1 FC-102P11KT6E21HXXGX FC-102P11KT6E21HXXGX
Drive Typecode Part 2 7XXSXXXXANBXCXXXXDX 7XXSXXXXANBXCXXXXDX
Schematic 007N0924 007N0924
Installation Drawing 176U8472 176U8472
Product Catalog NO_VIEW NO VIEW
Calculated Net Weight [kg] 39.68
Calculated Gross Weight [kg] 57.82
Calculated Net Weight [lbs] 87.479
Calculated Gross Weight (lbs) 127.471
Vendor ERR01 Cannot Determine Vendor
Label Template OP100_E01_12_Danfoss_PL.btw OP100_E01_12_Danfoss_PL.btw
Label stock used for printing 176U9528 176U9528
Company info 1 Danfoss LLC Danfoss LLC
Company info 2 Milwaukee, WI 53224, U.S.A. Milwaukee, WI 53224, U.S.A.
Company info 3 Tel.: +1 (800) 432-6367 Tel.: +1 (800) 432-6367
Company info 4 Fax.: +1 (815) 639-8002 Fax.: +1 (815) 639-8002
Company Service Info #1 See manual 176R0585 See manual 176R0585
Company Service Info #3 Tel.: +1 (800) 432-6367 Tel.: +1 (800) 432-6367
Company Service Info #4 Fax.: +1 (815) 639-8002 Fax.: +1 (815) 639-8002
Enclosure rating UL Type 1 UL Type 1
Ambient temp. normal overload 45degC/113degF 45degC/113degF
Minimum Temperature Rating 0degC/32degF 0degC/32degF
Humidity 95% Non-Cond. 95% Non-Cond.
Label - Frame Frame B1 Frame B1
Panel Tier Indicator Tier 2 Tier 2
Input Voltage 600 VAC, 600 VAC,
Input frequency 3ph, 60 Hz, 3ph, 60 Hz,
Output frequency 3ph, 0-60 Hz 3ph, 0-60 Hz
Input current in Normal Overlo 17.4 A, 17.4 A,
Motor HP Rating (Single/CMS) 15 HP, 15 HP,
Motor FLA Rating (Single/CMS) 17 A, 17 A,
Fuse 5 ID F900,F901,F902 F900,F901,F902
Fuse 5 Manufacturer Bussmann Bussmann
Fuse 5 Type FWH-020A6F 20A FWH-020A6F 20A
Fuse 2 ID F16A, B, C F16A, B, C
Fuse 2 Manufacturer BUSSMANN BUSSMANN
Fuse 2 Type JJS-35 JJS-35
Short circuit current rating 5 kA 5 kA
Connection 1 ID L1, L2, L3/ GND L1, L2, L3/ GND
Connection 1 Torque 7 (0.79) / 25 (2.8) 7 (0.79) / 25 (2.8)
Connection 1 Type Use 75 °C Copper Cond. Use 75 °C Copper Cond.
Connection 2 ID T1, T2, T3/ GND T1, T2, T3/ GND
Connection 2 Torque 20 (2.3) / 25 (2.8) 20 (2.3) / 25 (2.8)
Connection 2 Type Use 75 °C Copper Cond. Use 75 °C Copper Cond.
Connection 6 ID TB1 TB1
Connection 6 Torque 7 (0.8) 7 (0.8)
Connection 6 Type Use Copper Cond. Use Copper Cond.
Panel Schematic 007N0924 007N0924
Layout Drawing Number 176U8472 176U8472
ENCLOSURE LAYOUT 176U3837 176U3837
ELECTRICAL LAYOUT 176U8466 176U8466
Panel OSHPD 1 OSHPD Pre-Approval: OSHPD Pre-Approval:
Panel OSHPD 2 OSP-0087 OSP-0087
Panel OSHPD 3 Anchorage: Rigid Wall Mount Anchorage: Rigid Wall Mount
Panel OSHPD 4 SDS: 1.58, z/h: 1.0, ip: 1.5 SDS: 1.58, z/h: 1.0, ip: 1.5
ECCN US 3A999.a 3A999.a
ECCN EU Y901 Y901

 

Proposition 65
WARNING: Cancer and Reproductive Harm

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality