S102001T2E01N0DDXDXSXXZ2XGXXXXXXXKXXXXXX

132L7332

APU CONSISTING OF:
FC-102 VFD
1 HP 230 VoltNema 1

No Bypass Drive Disconnect Switch
Drive Fusing No Control Selection A
Output dV/dt Filter No Brake Chopper
Graphical No Conformal Coating
Single Motor
X X
RFI Filter Standard BACNet IP
No Input/Output Cards No Option C2
No Software option No Option D Cards

FRAME SIZE: A2
APU TIER: Tier 2

S102001T2E01N0DDXDXSXXZ2XGXXXXXXXKXXXXXX
MECHANICAL DRAWING:
ELECTRICAL DRAWING: 007N0002

Model code: S102001T2E01N0DDXDXSXXZ2XGXXXXXXXKXXXXXX
Re-configure

Product details

Gross weight 37.46 Kilogram
Net weight 19.32 Kilogram
EAN 5714853888566

 

Product View (Switch) NAMC North America (Regional)
Prefix S Standard
Series 102 HVAC Drive Advanced
Horsepower 001 1 HP
Voltage T2 230 Volt
Enclosure E01 Nema 1
Bypass N0 No Bypass
Switches D Drive Disconnect Switch
Fusing D Drive Fusing
Control Selection A X No Control Selection A
Reactor D Output dV/dt Filter
Power Rating Style X Current Style A-C frame
Motor Quantity S Single Motor
MOTOR #1 X X
MOTOR #2 X X
Future Option Z NONE
RFI 2 RFI Filter Standard
Brake X No Brake Chopper
Display G Graphical
Coating X No Conformal Coating
Adaption A X No Adapation A
Adaption B X No Adapation B
Software Release XXX Latest Software Release
Software Language X Standard Language Pack
Options A K BACNet IP
Options B X No Input/Output Cards
Options C1 X No Option C0
Options C2 X No Option C2
Options C3 XX No Software option
Options D X No Option D Cards
Tiers 2 Tier 2
Frame Size A2 A2
Typecode Part 1 S102001T2E01N0DDXDXS
Typecode Part 2 XXZ2XGXXXXXXXKXXXXXX
Modelcode01 S102001T2E01N0DDXDXS
Modelcode02 XXZ2XGXXXXXXXKXXXXXX
Drive Typecode Part 1 FC-102P1K1T2E20H2XGX FC-102P1K1T2E20H2XGX
Drive Typecode Part 2 XXXSXXXXAKBXCXXXXDX XXXSXXXXAKBXCXXXXDX
Schematic 007N0002 007N0002
Product Catalog NO_VIEW NO VIEW
Calculated Net Weight [kg] 19.32
Calculated Gross Weight [kg] 37.46
Calculated Net Weight [lbs] 42.593
Calculated Gross Weight (lbs) 82.585
Vendor ERR01 Cannot Determine Vendor
Label Template OP100_E01_12_Danfoss_PL.btw OP100_E01_12_Danfoss_PL.btw
Label stock used for printing 176U9528 176U9528
Company info 1 Danfoss LLC Danfoss LLC
Company info 2 Milwaukee, WI 53224, U.S.A. Milwaukee, WI 53224, U.S.A.
Company info 3 Tel.: +1 (800) 432-6367 Tel.: +1 (800) 432-6367
Company info 4 Fax.: +1 (815) 639-8002 Fax.: +1 (815) 639-8002
Company Service Info #1 See manual 176R0585 See manual 176R0585
Company Service Info #3 Tel.: +1 (800) 432-6367 Tel.: +1 (800) 432-6367
Company Service Info #4 Fax.: +1 (815) 639-8002 Fax.: +1 (815) 639-8002
Enclosure rating UL Type 1 UL Type 1
Ambient temp. normal overload 45degC/113degF 45degC/113degF
Minimum Temperature Rating 0degC/32degF 0degC/32degF
Humidity 95% Non-Cond. 95% Non-Cond.
Label - Frame Frame A2 Frame A2
Panel Tier Indicator Tier 2 Tier 2
Input Voltage 240 VAC, 240 VAC,
Input frequency 3ph, 60 Hz, 3ph, 60 Hz,
Output frequency 3ph, 0-60 Hz 3ph, 0-60 Hz
Input current in Normal Overlo 4.2 A, 4.2 A,
Motor HP Rating (Single/CMS) 1.0 HP, 1.0 HP,
Motor FLA Rating (Single/CMS) 4.2 A, 4.2 A,
Fuse 5 ID F900,F901,F902 F900,F901,F902
Fuse 5 Manufacturer Bussmann Bussmann
Fuse 5 Type FWH-020A6F 20A FWH-020A6F 20A
Fuse 2 ID F16A, B, C F16A, B, C
Fuse 2 Manufacturer Bussmann Bussmann
Fuse 2 Type LP-CC-10 LP-CC-10
Short circuit current rating 100 kA 100 kA
Connection 1 ID L1, L2, L3/ GND L1, L2, L3/ GND
Connection 1 Torque 55 (6.21)/ 25 (2.8) 55 (6.21)/ 25 (2.8)
Connection 1 Type Use 75 °C Copper Cond. Use 75 °C Copper Cond.
Connection 2 ID T1, T2, T3/ GND T1, T2, T3/ GND
Connection 2 Torque 20 (2.3)/ 25 (2.8) 20 (2.3)/ 25 (2.8)
Connection 2 Type Use 75 °C Copper Cond. Use 75 °C Copper Cond.
Connection 6 ID TB1 TB1
Connection 6 Torque 7 (0.8) 7 (0.8)
Connection 6 Type Use Copper Cond. Use Copper Cond.
Panel Schematic 007N0002 007N0002
Layout Drawing Number 176U8485 176U8485
ELECTRICAL LAYOUT 176U5312 176U5312
ECCN US 3A999.a 3A999.a
ECCN EU Y901 Y901

 

Proposition 65
WARNING: Cancer and Reproductive Harm

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality