FC-280P5K5T4E20H1BXCXXXSFS1XAL

132L1985

Frequency converter
FC-280P5K5T4E20H1BXCXXXSFS1XAL
VLT® Midi Drive FC-280
5.5 kW / 7.5 HP, Three phase 380-480 VAC
IP20 / Chassis, EMC Cat C1(200V)/C2(400V)
Brake chopper, No display
Coated PCB, Funct. Safety over com
Integrated PROFINET
Frame: K2
Other options according to Model code

Model code: FC-280P5K5T4E20H1BXCXXXSFS1XAL
Re-configure

Product details

Gross weight 3.9 Kilogram
Net weight 3.6 Kilogram
EAN 5714853412860

 

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® Midi Drive FC-
Series 280 280
Power Size P5K5 5.5 kW / 7.5 HP
Voltage T4 Three phase 380-480 VAC
Enclosure E20 IP20 / Chassis
RFI Filter H1 EMC Cat C1(200V)/C2(400V)
Brake & Stop B Brake chopper
Display X No display
Coating C Coated PCB
Mains Option X No mains options
Adaptation A X No Adaption
Adaptation B X No Adaption
Special Version SFS1 Funct. Safety over com
Software Language Pack X Standard language pack
Control Card AL Integrated PROFINET
Frame Size K2 K2
Typecode Part 1 FC-280P5K5T4E20H1BXC
Typecode Part 2 XXXSFS1XAL
Product Catalog NO_VIEW NO VIEW
HELP CHAR AL
Product View (Default) Global (Standard)
Calculated Gross Weight [kg] 3.9
Calculated Net Weight [kg] 3.6
Material Net Weight 3.6
Intermittent Current (HO) [A] 19.2 19.2
Intermittent Current (HO) [A] 19.2 19.2
Continuous Current (HO) [A] 12 12
Continuous Current (HO) [A] 11 11
Power Loss HO [W] 157.5 157.5
kVA 8.3 8.3
Power 160% (HO) [KW] 5.5 5.5
Height [mm] 272.5 272.5
Width w/ no C options [mm] 90.0 90.0
Depth [mm] 168.0 168.0
Product Hierarchy 87D4564964012
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-280P5K5T4E20H1BXC
Modelcode02 XXXSFS1XAL
ECCN EU Y901 Y901
ECCN US 3A999.a 3A999.a
Recommended Plant ERR01 ERR01

 

Proposition 65
WARNING: Cancer and Reproductive Harm

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality