FC-103N630T7E20H2TGC7XXSXXXXAXBKCXXXXDX

132H2164

Frequency converter
FC-103N630T7E20H2TGC7XXSXXXXAXBKCXXXXDX

VLT® Refrigeration Drive FC-103
(N630)630 KW / 900 HP, Specific Ratings: 500kW@525-550V, 650HP@575V, 630kW@690V
Three phase, 525 - 690 VAC *,(E20) IP20 / Chassis
RFI filter Class A2
Safe Stop
Graphical Loc. Cont. Panel
Coated PCB, Fuse
Latest release std. SW.
No A Option, MCB-101 General purpose I/O
No C1 option, No D option
Frame: E3H
Other options according to Model code

Model code: FC-103N630T7E20H2TGC7XXSXXXXAXBKCXXXXDX
Re-configure

Product details

Gross weight 272.3 Kilogram
Net weight 272 Kilogram
EAN 5714853309740

 

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® Refrigeration Drive
Series 103 103
Power Rating N630 (N630)630 KW / 900 HP
Phase T Three phase
Mains Voltage 7 525 - 690 VAC *
Enclosure E20 (E20) IP20 / Chassis
RFI Filter H2 RFI filter Class A2
Brake - Safe Stop T Safe Stop
LCP G Graphical Loc. Cont. Panel
Coating PCB C Coated PCB
Mains Option 7 Fuse
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option AX No A Option
B Option BK MCB-101 General purpose I/O
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size E3H E3H
Product Catalog NO_VIEW NO VIEW
Typecode Part 1 FC-103N630T7E20H2TGC
Typecode Part 2 7XXSXXXXAXBKCXXXXDX
Power 110% (NO) [KW] 630 630
Height [mm] 1578,0 1578,0
Width w/ no C options [mm] 507,0 507,0
Depth [mm] 482,0 482,0
Depth with Option A/B [mm] 482,0 482,0
kVA 753 753
Power Loss NO [W] 9208 9208
Power Loss NO [W] 8921 8921
Continuous Current (NO) [A] 630 630
Intermittent Current (NO) [A] 693 693
Continuous Current (NO) [A] 630 630
Intermittent Current (NO) [A] 693 693
Power Rating at 525-550V 500kW 500kW
Power Rating at 575V 650HP 650HP
Power Rating at 690V 630kW 630kW
Calculated Gross Weight [kg] 272.3
Calculated Net Weight [kg] 272
ECCN EU Y901 Y901
ECCN US 3A999.a 3A999.a
Recommended Plant ERR01 ERR01
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-103N630T7E20H2TGC
Modelcode02 7XXSXXXXAXBKCXXXXDX

 

Proposition 65
WARNING: Cancer and Reproductive Harm

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality