FC-101P11KT2E20H4XXCXXXSXXXXAXBXCXXXXDX

131L9800

Frequency Converter
FC-101P11KT2E20H4XXCXXXSXXXXAXBXCXXXXDX
VLT® HVAC Drive FC- 101
(P11K) 11 KW / 15 HP, Three phase
200 - 240 VAC, (E20) IP20 / Chassis
RFI class A1 (C2)
No brake chopper
No Loc. Cont. Panel
Coated PCB, No Mains Option
No A Option, No B Option
No C1 option, No D option
Frame: H5
Other options according to Model Code

Model code: FC-101P11KT2E20H4XXCXXXSXXXXAXBXCXXXXDX
Re-configure

Product details

Gross weight 10.08 Kilogram
Net weight 9.5 Kilogram
Volume 35.286 Liter
EAN 5710107088317

 

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® HVAC Drive FC-
Series 101 101
Power Rating P11K (P11K) 11 KW / 15 HP
Phase T Three phase
Mains Voltage 2 200 - 240 VAC
Enclosure E20 (E20) IP20 / Chassis
RFI Filter H4 RFI class A1 (C2)
Brake - Safe Stop X No brake chopper
LCP X No Loc. Cont. Panel
Coating PCB C Coated PCB
Mains Option X No Mains Option
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option AX No A Option
B Option BX No B Option
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size H5 H5
Product Catalog NO_VIEW NO VIEW
Typecode Part 1 FC-101P11KT2E20H4XXC
Typecode Part 2 XXXSXXXXAXBXCXXXXDX
HELP CHAR H5T2
Product Hierarchy 87D4560160267
Product View (Default) Global (Standard)
Calculated Net Weight [kg] 9.8
Calculated Gross Weight [kg] 10.1
Material Net Weight 9.5
ECCN EU Y901 Y901
ECCN US 3A999.a 3A999.a
Plant from Orderline B901 B901
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-101P11KT2E20H4XXC
Modelcode02 XXXSXXXXAXBXCXXXXDX
DrivePro category EXCH Exchange Unit

 

Proposition 65
WARNING: Cancer and Reproductive Harm

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality