Pressure transmitter, DST P650, 0 bar - 400 bar, 0 psi - 5801 psi

090G6040

Pressure reference: Gauge (relative), Output signal: Ratio metric, Electrical connection: Deutsch DT04, Pressure connection type: G, Pressure connection size: 1/4-A, Specification key: DST P650-3616-C3GB041

Product details

Gross weight 0.061 Kilogram
Net weight 0.055 Kilogram
Volume 0.09 Liter
EAN 5702424616304

 

+ output Pin 4
+ supply Pin 2
- common Pin 1
Ambient temperature range [°C] [max] 125 °C
Ambient temperature range [°C] [min] -40 °C
Ambient temperature range [°F] [max] 257 °F
Ambient temperature range [°F] [min] -40 °F
Approval C UL US UL Recognized
CE
Burst pressure [bar] 2500 bar
CE evaluated Yes
Compensated temp. range [°C] [max] 125 °C
Compensated temp. range [°C] [min] -40 °C
Compensated temp. range [°F] [max] 257 °F
Compensated temp. range [°F] [min] -40 °F
Contain batteries No
Country of origin MADE IN GERMANY
Electrical conn. Male/Female Male
Electrical connection Deutsch DT04
Electrical connection size 4 pin
Electrical connection standard DT04
Enclosure rating IP IP67
High Clipping Level 94
Identical product 090G7040
International Article Number 5702424616304
Low Clipping level 6
Medium temperature range [°C] [max] 125 °C
Medium temperature range [°C] [min] -40 °C
Medium temperature range [°F] [max] 257 °F
Medium temperature range [°F] [min] -40 °F
Output signal Ratio metric
Overload pressure max. [bar] 1200 bar
Packing format Multi pack
Pin surface material Au
Pressure connection HEX [mm] 22 mm
Pressure connection size 1/4-A
Pressure connection standard DIN 3852-E
Pressure connection type G
Pressure Male/Female Male
Pressure range [bar] [max] 400 bar
Pressure range [bar] [min] 0 bar
Pressure range [psi] [max] 5801 psi
Pressure range [psi] [min] 0 psi
Pressure reference Gauge (relative)
Product group Sensors
Product Name Description Pressure transmitter
Pulse-snubber Yes
Quantity per packing format 24 pc
Ratiometric of Vsupply [%] [max] 90 %
Ratiometric of Vsupply [%] [min] 10 %
REACH Candidate List substances No
Response time max. [ms] 2 ms
RoHS compliant Yes - RoHS ok
Specification key DST P650-3616-C3GB041
Supply voltage [V] DC [max] 5.5 V
Supply voltage [V] DC [min] 4.5 V
Type DST P650

 

Proposition 65
WARNING: No Reproductive Toxins or Carcinogens

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality