Heating Cables, RX kit, 150 ft, Supply voltage [V] AC: 120, 700 W

088L3507

RX Roof and Gutter Kit, 150 Ft. 700W

Product details

Proposition 65
WARNING: Cancer

 

Gross weight 3.404 Kilogram
Net weight 3.37 Kilogram
Volume 13.708 Liter
EAN 5703466162101

 

Application Roof frost protection
Approval c CSA us
Bending diameter [in] [Min] 1 13/20 in
Cable diameter [in] 0.25 in
Cable length [ft] 150 ft
Cable on drum No
Cable resistance [Ohm] 20.6
Cable screen Alufoil 100%
Cable type Twin conductor
Certification company C CSA US
China RoHS compliance Out of scope
Cold lead Yes
Cold lead conductor quantity 2
Cold lead length [ft] 6 ft
Cold lead quantity 1
Cold lead type AWG 16
Conductor insulation FEP
Contain batteries No
Current [A] [Max] 5.8 A
Cut to length No
Deformation strength [N] 2000 N
Description RX Roof and Gutter Kit, 150 Ft. 700W
Element IP Class IPX7
EPD available Yes
EU RoHS compliance Out of scope
Filler material PEX
Flame retardant Yes
Heating output [W] 700 W
Heating principle Serial resistive
Lead free Yes
Non operating temperature [°F] [Max] 220 °F
Number of shingle clips [pcs] 75 pc
Number of spacer clips [pcs] 10 pc
Outer sheath PVC
Outer sheath colour Black
Product group Heating Cables
Product version Ready-made
Pulling strength [N] 250 N
REACH Candidate List substances No
Supply voltage [V] AC 120 V
Type RX kit
UL evaluated Out of scope
UV Protected Yes
Warranty [Year] 2
Warranty type 2-year product warranty

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality