Heating Cables, GXcable, 375 ft, Supply voltage [V] AC: 277, 4610 W

088L3071

GXcable 277V, 4610W

產品詳情

Proposition 65
WARNING: Cancer

 

總重 7.779 Kilogram
淨重 7.701 Kilogram
Volume 21.157 Liter
EAN 5703466155271

 

Approval standard CLASS 2872 01
CLASS 2872 81
Bending diameter [mm] [Min] 42 mm
Cable on drum 常開
Cable output [W/ft] 12 W/ft
Cable resistance [Ohm] 16.6
Cable screen Alufoil 100%
Certification company C CSA US
China RoHS compliance Out of scope
Cold lead
Cold lead conductor quantity 2
Cold lead length [ft] 19.6 ft
Cold lead quantity 1
Cold lead type AWG14
Conductor insulation FEP
Contain batteries No
Coverage area [sq ft] 90 ft²
Current [A] [Max] 16.6 A
Cut to length 常開
Deformation strength [N] 2000 N
Description GXcable 277V, 4610W
Element IP Class IPX7
EPD available Yes
EU RoHS compliance Out of scope
Filler material PEX
Flame retardant
Heating output [W] 4610 W
Heating principle Serial resistive
Installation temperature [°F] 23 °F
Lead free
Non operating temperature [°F] [Max] 185 °F
Outer sheath PVC
Outer sheath colour Black
Pulling strength [N] 120 N
REACH Candidate List substances No
UL evaluated Out of scope
UV Protected
Warranty [Year] 20
型號 GXcable
應用 Ground ice and snow melting
Roof frost protection
Vineyard frost protection
操作溫度 [°F] [最大值] 149 °F
產品版本 Ready-made
產品群組 Heating Cables
認証 c CSA us
電源電壓 [V] AC 277 V
電纜直徑 0.25 in
電纜長度 [ft] 375 ft
電纜類型 Twin conductor

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality