Heating Cables, GXcable, 240 ft, Supply voltage [V] AC: 277, 2860 W

088L3068

GXcable 277V, 2860W

Product details

Gross weight 5.208 Kilogram
Net weight 5.156 Kilogram
Volume 21.157 Liter
EAN 5703466155240

 

Application Ground ice and snow melting
Roof frost protection
Vineyard frost protection
Approval c CSA us
Approval standard CLASS 2872 01
CLASS 2872 81
Bending diameter [mm] [Min] 42 mm
Cable diameter [in] 0.25 in
Cable length [ft] 240 ft
Cable on drum No
Cable output [W/ft] 12 W/ft
Cable resistance [Ohm] 26.8
Cable screen Alufoil 100%
Cable type Twin conductor
Certification company C CSA US
China RoHS compliance Out of scope
Cold lead Yes
Cold lead conductor quantity 2
Cold lead length [ft] 19.6 ft
Cold lead quantity 1
Cold lead type AWG14
Conductor insulation FEP
Contain batteries No
Coverage area [sq ft] 55 ft²
Current [A] [Max] 10.3 A
Cut to length No
Deformation strength [N] 2000 N
Description GXcable 277V, 2860W
Element IP Class IPX7
EPD available Yes
EU RoHS compliance Out of scope
Filler material PEX
Flame retardant Yes
Heating output [W] 2860 W
Heating principle Serial resistive
Installation temperature [°F] 23 °F
Lead free Yes
Non operating temperature [°F] [Max] 185 °F
Operating temperature [°F] [max] 149 °F
Outer sheath PVC
Outer sheath colour Black
Product group Heating Cables
Product version Ready-made
Pulling strength [N] 120 N
REACH Candidate List substances No
Supply voltage [V] AC 277 V
Type GXcable
UL evaluated Out of scope
UV Protected Yes
Warranty [Year] 20

 

Proposition 65
WARNING: Cancer

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality