AMI 120-1, Supply voltage [V] AC: 24, 5 mm

082H5003

AMI 120-1, 24 V, 5 mm, UL certified actuator for two point control for AB-QM DN 10-32

Product details

Gross weight 0.365 Kilogram
Net weight 0.338 Kilogram
Volume 0.944 Liter
EAN 5710104094274

 

Approval standard UL 60730
Cable included No
China RoHS compliance Out of scope
Compatibility with AB-QM size ½-1¼”
Contain batteries No
Control signal type On/Off
Description AMI 120-1, 24 V, 5 mm, UL certified actuator for two point control for AB-QM DN 10-32
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
IP protection class IP42
Product group Gear actuators
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 51f88729-7b35-441f-a536-af09916549d7
SCIP dossier product name AMI/AMV/AME 11-140 (1)
Spindle speed [s/mm] 12 s/mm
Stroke [mm] 5 mm
Supply voltage [V] AC 24 V
Type AMI 120-1

 

Proposition 65
WARNING: Cancer and Reproductive Harm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality