Pack controller, AK-PC 351

080G0289

Function: 1 Suction and 1 Condenser, Digital inputs (DI) [pc]: 8, Supply voltage [V] AC: 24, Communication type: MODBUS, Packing format: Multi pack, Quantity per packing format: 16

Product details

Gross weight 0.348 Kilogram
Net weight 0.248 Kilogram
Volume 1.867 Liter
EAN 5702428843621

 

1 Primary battery SUM weight Kg 0.001
1 Primary battery weight Kg 0.001
Analog inputs (AI) [pc] 4 pc
Analog outputs (AO) [pc] 2 pc
Application area Capacity control
Battery qty 1
Battery type or Name Lithium coin cell (CR1620)
Capacity control input Pressure/ Temperature
Capacity control mode PI
CE evaluated Yes
China RoHS compliance Out of scope
Communication type MODBUS
Compressor capacity mode Step/ Speed/ PWM
Condenser control type Pressure/ Temperature
Contain batteries Yes
Digital inputs (DI) [pc] 8 pc
Digital outputs (DO) [pc] 6 pc
Display on front Yes
Division 25
Equipment Incl. Connectors
EU RoHS compliance Out of scope
Fan capacity control Step/ Speed
Fan control mode PI
Frequency [Hz] 50/60 Hz
Function 1 Suction and 1 Condenser
Further information Relay 6 solid state type
Mounting method DIN rail
Number of Compressors max. 4 pc
Other RoHS documentation EAEU RoHS
Packing format Multi pack
PFAS content [Yes/No] No
Power consumption [W] 6 W
Product accessories Electron. control accessories
Product features Compressor safety
Fan safety
Floating condenser pressure
High pressure safety
LCD display built in
Low pressure safety
Night optimization
P0 optimization
Product group Compressor/condenser control
Product Language Croatian
Czech
English
German
Hungarian
Italian
Polish
Portuguese
Russian
Serbian
Spanish
Turkish
Product name Pack controller
Quantity per packing format 16 pc
REACH Candidate List substances No
Serviceable No
Supply voltage [V] AC 24 V
Supply voltage [V] DC 24 V
Type AK-PC 351
Type designation AK-PC 351
UL evaluated Yes

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality