Thermostat, B0
077B0155
Product Type: B0, Type designation: Standard thermostat, Used for product: Bottle coolers, Warm cut-in [°C]: 10.5, Warm cut-out [°C]: 5.2, Cold cut-in [°C]: -1, Cold cut-out [°C]: -8.5, Capillary tube length [mm]: 2000
Product Type: B0, Type designation: Standard thermostat, Used for product: Bottle coolers, Warm cut-in [°C]: 10.5, Warm cut-out [°C]: 5.2, Cold cut-in [°C]: -1, Cold cut-out [°C]: -8.5, Capillary tube length [mm]: 2000
Gross weight | 0.103 Kilogram |
Net weight | 0.098 Kilogram |
Volume | 0.295 Liter |
EAN | 5702424000615 |
Gross weight | 0.103 Kilogram |
Net weight | 0.098 Kilogram |
Volume | 0.295 Liter |
EAN | 5702424000615 |
Adjusted at pressure [mm Hg] | 760 mmHg |
Adjusting position | Cold |
Ambient temperature range [°C] [max] | 65 °C |
Ambient temperature range [°C] [min] | -25 °C |
Approval |
BEAB CE CMIM EAC LLC CDC TYSK cURus |
Capillary tube length [mm] | 2000 mm |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Cold cut-in [°C] | -1 °C |
Cold cut-out [°C] | -8.5 °C |
Contain batteries | No |
EU RoHS compliance | Out of scope |
In scope of WEEE | No |
Packing format | Industrial pack |
Product group | Mechanical cold controls |
Product Name Description | Thermostat |
Quantity per packing format | 80 pc |
REACH Candidate List substances | No |
Terminals | 6,3 x 0,8 mm All |
Type | B0 |
Type designation | Standard thermostat |
UL evaluated | Yes |
Used for product | Bottle coolers |
Warm cut-in [°C] | 10.5 °C |
Warm cut-out [°C] | 5.2 °C |
Adjusted at pressure [mm Hg] | 760 mmHg |
Adjusting position | Cold |
Ambient temperature range [°C] [max] | 65 °C |
Ambient temperature range [°C] [min] | -25 °C |
Approval |
BEAB CE CMIM EAC LLC CDC TYSK cURus |
Capillary tube length [mm] | 2000 mm |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Cold cut-in [°C] | -1 °C |
Cold cut-out [°C] | -8.5 °C |
Contain batteries | No |
EU RoHS compliance | Out of scope |
In scope of WEEE | No |
Packing format | Industrial pack |
Product group | Mechanical cold controls |
Product Name Description | Thermostat |
Quantity per packing format | 80 pc |
REACH Candidate List substances | No |
Terminals | 6,3 x 0,8 mm All |
Type | B0 |
Type designation | Standard thermostat |
UL evaluated | Yes |
Used for product | Bottle coolers |
Warm cut-in [°C] | 10.5 °C |
Warm cut-out [°C] | 5.2 °C |