Pressure transmitter, DST P110, 0 bar - 10 bar, 0 psi - 145 psi

075G1012

Pressure reference: Sealed gauge, Output signal: Ratio metric, Electrical connection: Round Packard Metri-Pack, Pressure connection type: UNF, Pressure connection size: 7/16-20, Specification key: DST P110-2036-LBBF08-0

Product details

Gross weight 0.068 Kilogram
Net weight 0.062 Kilogram
Volume 0.083 Liter
EAN 5702428558792

 

+ output Pin C
+ supply Pin B
- common Pin A
Ambient temperature range [°C] [max] 125 °C
Ambient temperature range [°C] [min] -40 °C
CE evaluated Yes
Compensated temp. range [°C] [max] 120 °C
Compensated temp. range [°C] [min] -40 °C
Contain batteries No
EEE category 5 small equipment (any external dimension < 50 cm)
Electrical connection Round Packard Metri-Pack
Electrical connection size 3 pin
Electrical connection standard 150.2 SERIES
Electrical Connector Color Green
Enclosure rating IP IP69K
EU RoHS compliance Yes
Fault signal level 2
High Clipping Level 99
Housing material 304L
Identical product 075G4001
In scope of WEEE Yes
International Article Number 5702428558792
Low Clipping level 4
Medium temperature range [°C] [max] 135 °C
Medium temperature range [°C] [min] -40 °C
Output signal Ratio metric
Overload pressure max. [bar] 40 bar
Overload pressure max. [psi] 580 psi
Packing format Multi pack
Pressure connection HEX [mm] 27 mm
Pressure connection size 7/16-20
Pressure connection standard SAE J513 45° flare
Pressure connection type UNF
Pressure Male/Female Female
Pressure range [bar] [max] 10 bar
Pressure range [bar] [min] 0 bar
Pressure range [psi] [max] 145 psi
Pressure range [psi] [min] 0 psi
Pressure reference Sealed gauge
Product group Sensors
Product Name Description Pressure transmitter
Pulse-snubber No
Quantity per packing format 64 pc
Ratiometric of Vsupply [%] [max] 90 %
Ratiometric of Vsupply [%] [min] 10 %
REACH Candidate List substances No
Response time max. [ms] 2 ms
Specification key DST P110-2036-LBBF08-0
Supply voltage [V] DC 5 V
TEB inside CTR ±FS [%] 3 %
Type DST P110
Wetted part material 304L 316L

 

Proposition 65
WARNING: No Reproductive Toxins or Carcinogens

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality