Element for expansion valve, TE 12, R22/R407C

067B3210

Temperature range [°C]: -40 - 10, Pressure equalization: Externally equalized

Product details

Gross weight 0.632 Kilogram
Net weight 0.533 Kilogram
Volume 2.153 Liter
EAN 5702428149228

 

Approval EAC
LLC CDC TYSK
Body material Brass
Capillary tube length [in] 118 in
Capillary tube length [mm] 3000 mm
China RoHS compliance Yes
Contain batteries No
Equalization connection type Flare
Equalization size [in] 1/4 in
EU RoHS compliance Out of scope
Max. Working Pressure [bar] 28 bar
Max. Working Pressure [psig] 400 psig
Packing format Multi pack
Parts Program name TE 12
Pressure equalization Externally equalized
Product group Expansion valves
Product Name Description Element for expansion valve
Quantity per packing format 9 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Refrigerants R22/R407C
SCIP dossier no. 7a4717a2-7803-4273-9d94-59ccfb927c1e
SCIP dossier product name TE
Temperature range [°C] [max] 10 °C
Temperature range [°C] [min] -40 °C
Temperature range [°F] [max] 50 °F
Temperature range [°F] [min] -40 °F
Type TE 12
Type designation Element

 

Proposition 65
WARNING: Cancer and Reproductive Harm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality