Pressure transmitter, MBS 9200, 0 mbar - 150 mbar, 0 psi - 2.18 psi

064G5238

Pressure reference: Gauge (relative), Output signal: Current, Electrical connection: Bayonet, Pressure connection type: M, Pressure connection size: 14 x 1.5, Specification key: MBS 9200-B411-B3CD14-1

Product details

Gross weight 0.129 Kilogram
Net weight 0.124 Kilogram
Volume 0.253 Liter
EAN 5702428965651

 

+ supply Pin 1
- common Pin 2
Acc. @ ref. Temp. ±FS typ. [%] 0.5 %
Ambient temperature range [°C] [max] 100 °C
Ambient temperature range [°C] [min] -25 °C
Approval C UL US UL Recognized
CE
Burst pressure [bar] 50 bar
CE evaluated Yes
China RoHS compliance Yes
Compensated temp. range [°C] [max] 80 °C
Compensated temp. range [°C] [min] 0 °C
Contain batteries No
Durability P @ 10-90% FS 10000000
EEE category 5 small equipment (any external dimension < 50 cm)
Electrical conn. comments Ventilation PIN 4
Electrical conn. Male/Female Male
Electrical connection Bayonet
Electrical connection size 4 pin
Electrical connection standard ISO 15170
Enclosure rating IP IP65
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Hysteresis and repeat.[±FS%] 0.1 %
In scope of WEEE Yes
Intrinsically safe No
Legacy part number 11192660
Medium temperature range [°C] [max] 100 °C
Medium temperature range [°C] [min] -25 °C
Mount.pos. err. @ 180°[±FS%] 0.35 %
Non-linearity BFSL [±FS%] 0.2 %
Output signal Current
Output signal [mA] [max] 20 mA
Output signal [mA] [min] 4 mA
Overload pressure max. [bar] 3.5 bar
Packing format Multi pack
Pressure connection HEX [mm] 32 mm
Pressure connection size 14 x 1.5
Pressure connection standard ISO 6149-2
Pressure connection type M
Pressure Male/Female Male
Pressure range [mbar] [max] 150 mbar
Pressure range [mbar] [min] 0 mbar
Pressure range [psi] [max] 2.18 psi
Pressure range [psi] [min] 0 psi
Pressure reference Gauge (relative)
Product group Sensors
Product Name Description Pressure transmitter
Pulse-snubber No
Quantity per packing format 20 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Recommen. mounting torque [Nm] 25 nm
Reference temperature [°C] 25 °C
SCIP dossier no. 16d2efc6-64f3-4a4e-ae98-a3fd7ce0218d
SCIP dossier product name AKS/MBS
Specification key MBS 9200-B411-B3CD14-1
Storage temperature range [°C] [max] 125 °C
Storage temperature range [°C] [min] -40 °C
Storage temperature range [°F] [max] 257 °F
Storage temperature range [°F] [min] -40 °F
Supply voltage [V] DC [max] 32 V
Supply voltage [V] DC [min] 9 V
TEB inside CTR ±FS [%] 1.5 %
Type MBS 9200

 

Proposition 65
WARNING: Cancer and Reproductive Harm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality