Cartridge pressure switch, ACB, 30 bar, 19 bar

061F5057

Higher activ. pressure [bar]: 30, Lower activ. pressure [bar]: 19, Reset function: Manual, Contact function: SPST(NC), Pressure connection type: Flare, Pressure connection size: 1/4 in, Electrical connection: Cable, Enclosure rating IP: IP65

Product details

Gross weight 0.077 Kilogram
Net weight 0.076 Kilogram
Volume 0.225 Liter
EAN 5702428268097

 

Ambient temperature range [°C] [max] 85 °C
Ambient temperature range [°C] [min] -30 °C
Ambient temperature range [°F] [max] 185 °F
Ambient temperature range [°F] [min] -20 °F
Approval C UL US UL873
CE 0035
TÜV
Burst pressure [bar] 200 bar
Burst pressure [psig] 2900 psig
Cable length [in] 43.31 in
Cable length [m] 1.1 m
Cable type AWG18
CE evaluated Yes
China RoHS compliance Yes exceed limitations
Contact function SPST(NC)
Contact rating AC=6 A, 250 V
Contain batteries No
Electrical connection Cable
Enclosure rating IP IP65
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Higher activ. pressure [bar] 30 bar
Higher activ. pressure [psi] 435 psi
Housing Epoxy type
Lower activ. pressure [bar] 19 bar
Lower activ. pressure [psi] 276 psi
Lubricants compatibility Oilfree applications
Max. Working Pressure [bar] 45 bar
Max. Working Pressure [psig] 653 psig
Medium temperature range [°C] [max] 135 °C
Medium temperature range [°C] [min] -55 °C
Medium temperature range [°F] [max] 275 °F
Medium temperature range [°F] [min] -70 °F
Mounting Vertical +/- 45º
Oil free refrigerants R134a
R513A
Packing format Industrial pack
Pressure connection notes Deflator
Pressure connection size 1/4 in
Pressure connection type Flare
Pressure Male/Female Female
Pressure range category High pressure
Product accessories Switches accessories
Product group Switches and thermostats
Product Name Description Cartridge pressure switch
Quantity per packing format 100 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Refrigerants R125
R134a
R22
R404A
R407C
R407H
R410A
R438A
R448A
R449A
R452A
R513A
Reset function Manual
SCIP dossier no. 3214dac9-e7f5-4553-abfe-56ba718eab3c
SCIP dossier product name ACB/LCB, Cartridge pressure switch, flare connection
Serviceable No
Specification key ACB-2UB258MW
Type ACB
UL approved refrigerants R125
R134a
R22
R404A
R407C
R407H
R410A
R438A
R448A
R449A
R452A
R513A
UL evaluated Yes
Wire colour Black

 

Proposition 65
WARNING: Cancer and Reproductive Harm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality