Thermostat, KPU73B
060L5211
Thermostat, Product Type: KPU73B, Reset function: Manual Min, Contact function: SPDT, Sensor type: Remote bulb, Temperature range [°C] [min]: -26, Temperature range [°C] [max]: 15
Thermostat, Product Type: KPU73B, Reset function: Manual Min, Contact function: SPDT, Sensor type: Remote bulb, Temperature range [°C] [min]: -26, Temperature range [°C] [max]: 15
Gross weight | 0.775 Kilogram |
Net weight | 0.736 Kilogram |
Volume | 1.624 Liter |
EAN | 5702428075657 |
Gross weight | 0.775 Kilogram |
Net weight | 0.736 Kilogram |
Volume | 1.624 Liter |
EAN | 5702428075657 |
Amb. Temp. Note | 80 °C/176 °F for max 120 min |
Ambient temperature range [°C] [max] | 50 °C |
Ambient temperature range [°C] [min] | -40 °C |
Ambient temperature range [°F] [max] | 122 °F |
Ambient temperature range [°F] [min] | -40 °F |
Approval |
CE LVD RoHS c UL us UL873, CS C22.2 |
Cap. tube length fraction [in] | 80 in |
Capillary tube length [mm] | 2030 mm |
CE evaluated | Yes |
Charge type | Adsorption |
China RoHS compliance | Out of scope |
Contact function | SPDT |
Contact rating |
120/240 V AC, 24 FLA, 144 LRA Pilot Duty: 120/240 V dc 12W |
Contain batteries | No |
Diff. @ Max. range setting[°F] | 6 °F |
Diff. @ Min. range setting[°F] | 6 °F |
Differential type | Fixed |
Electrical conn. comments | for ½ in male pipe thread |
Electrical connection | Hole |
Electrical connection size | 7/8 in |
Electrical spec. standard | EN 60947-4/-5 |
EN 60947 electrical properties |
Insulation: 400V Pollution degree: 3 Rated impulse voltage: 4 kV Short circuit prot, fuse: 16A |
EN 60947 wiring properties |
Flex, ferrules: 0.5-1.5 mm2 Flex, no ferrules: 0.7-2.5 mm2 Solid/stranded: 0.75-2.5 mm2 |
Enclosure rating IP | IP30 |
Enclosure rating Nema (~) | 1 |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Max. sensor temperature [°C] | 80 °C |
Max. sensor temperature [°F] | 175 °F |
Packing format | Multi pack |
Parts included |
Angle bracket Screws |
Product accessories | Switches accessories |
Product description | Temperature Control |
Product group | Switches and thermostats |
Product Name Description | Thermostat |
Quantity per packing format | 14 pc |
Reset function | Manual Min |
Sensor size (Ø x L) [in] | 3/8 x 3 3/8 in |
Sensor size (Ø x L) [mm] | 9.5 x 85 mm |
Sensor type | Remote bulb |
Serviceable | No |
Temperature range [°C] [max] | 15 °C |
Temperature range [°C] [min] | -26 °C |
Temperature range [°F] [max] | 60 °F |
Temperature range [°F] [min] | -15 °F |
Type | KPU73B |
UL approval file name | E31024 |
UL evaluated | Yes |
Amb. Temp. Note | 80 °C/176 °F for max 120 min |
Ambient temperature range [°C] [max] | 50 °C |
Ambient temperature range [°C] [min] | -40 °C |
Ambient temperature range [°F] [max] | 122 °F |
Ambient temperature range [°F] [min] | -40 °F |
Approval |
CE LVD RoHS c UL us UL873, CS C22.2 |
Cap. tube length fraction [in] | 80 in |
Capillary tube length [mm] | 2030 mm |
CE evaluated | Yes |
Charge type | Adsorption |
China RoHS compliance | Out of scope |
Contact function | SPDT |
Contact rating |
120/240 V AC, 24 FLA, 144 LRA Pilot Duty: 120/240 V dc 12W |
Contain batteries | No |
Diff. @ Max. range setting[°F] | 6 °F |
Diff. @ Min. range setting[°F] | 6 °F |
Differential type | Fixed |
Electrical conn. comments | for ½ in male pipe thread |
Electrical connection | Hole |
Electrical connection size | 7/8 in |
Electrical spec. standard | EN 60947-4/-5 |
EN 60947 electrical properties |
Insulation: 400V Pollution degree: 3 Rated impulse voltage: 4 kV Short circuit prot, fuse: 16A |
EN 60947 wiring properties |
Flex, ferrules: 0.5-1.5 mm2 Flex, no ferrules: 0.7-2.5 mm2 Solid/stranded: 0.75-2.5 mm2 |
Enclosure rating IP | IP30 |
Enclosure rating Nema (~) | 1 |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Max. sensor temperature [°C] | 80 °C |
Max. sensor temperature [°F] | 175 °F |
Packing format | Multi pack |
Parts included |
Angle bracket Screws |
Product accessories | Switches accessories |
Product description | Temperature Control |
Product group | Switches and thermostats |
Product Name Description | Thermostat |
Quantity per packing format | 14 pc |
Reset function | Manual Min |
Sensor size (Ø x L) [in] | 3/8 x 3 3/8 in |
Sensor size (Ø x L) [mm] | 9.5 x 85 mm |
Sensor type | Remote bulb |
Serviceable | No |
Temperature range [°C] [max] | 15 °C |
Temperature range [°C] [min] | -26 °C |
Temperature range [°F] [max] | 60 °F |
Temperature range [°F] [min] | -15 °F |
Type | KPU73B |
UL approval file name | E31024 |
UL evaluated | Yes |