Thermostat, KPU62

060L5206

Thermostat, Product Type: KPU62, Reset function: Auto, Contact function: SPDT, Sensor type: Room sensor, Temperature range [°C] [min]: -29, Temperature range [°C] [max]: 15

Produktdetaljer

Proposition 65
WARNING: Cancer

 

Gross weight 0.729 Kilogram
Net weight 0.693 Kilogram
Volume 1.624 Liter
EAN 5702428075510

 

Amb. Temp. Note 80 °C/176 °F for max 120 min
Ambient temperature range [°F] [max] 122 °F
Ambient temperature range [°F] [min] -40 °F
Approval CE
LVD
RoHS
c UL us UL873, CS C22.2
CE-mærket Yes
Charge type Vapour
Contact rating 120/240 V AC, 24 FLA, 144 LRA
Pilot Duty: 120/240 V dc 12W
Diff. @ Max. range setting[°F] [max] 13 °F
Diff. @ Max. range setting[°F] [min] 2.7 °F
Diff. @ Min. range setting[°F] [max] 40 °F
Diff. @ Min. range setting[°F] [min] 10 °F
Differential type Adjustable
Electrical connection Hole
Electrical connection size 7/8 in
Elektr. spec. std. EN 60947-4/-5
Elektr. tilslutn. komment. til ½ tommer han-rørgevind
EN 60947 electrical properties Insulation: 400V
Pollution degree: 3
Rated impulse voltage: 4 kV
Short circuit prot, fuse: 16A
EN 60947 wiring properties Flex, ferrules: 0.5-1.5 mm2
Flex, no ferrules: 0.7-2.5 mm2
Solid/stranded: 0.75-2.5 mm2
Enclosure rating IP IP30
EU RoHS-overensstemmelse Yes
EU RoHS-undtagelsesklausul No
Indeholder batterier No
Kina RoHS-overensstemmelse Out of scope
Kontaktfunk. SPDT
Maks. følertemperatur [°C] 121 °C
Max. sensor temperature [°F] 250 °F
Nema rating (~) 1
Omgivelsestemperatur [°C] [Maks.] 50 °C
Omgivelsestemperatur [°C] [Min.] -40 °C
Packing format Multi pack
Product accessories Switches accessories
Produktgruppe Switches and thermostats
Produktnavn Termostat
Produktoplysninger Temperaturstyring
Quantity per packing format 14 pc
REACH-kandidatlistens stoffer No
Reset function Auto
Sensor size (Ø x L) [in] 1 1/2 x 1 1/4 in
Sensor size (Ø x L) [mm] 40 x 30 mm
Sensor type Room sensor
Serviceable No
Temperature range [°C] [max] 15 °C
Temperature range [°C] [min] -29 °C
Temperature range [°F] [max] 60 °F
Temperature range [°F] [min] -20 °F
Type KPU62
UL approval file name E31024
UL-klassificeret Yes

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality