Thermostat, KPU19
060L2152
Thermostat, Product Type: KPU19, Reset function: Auto, Contact function: SPDT, Sensor type: Room sensor, Temperature range [°C] [min]: -34, Temperature range [°C] [max]: 27
Thermostat, Product Type: KPU19, Reset function: Auto, Contact function: SPDT, Sensor type: Room sensor, Temperature range [°C] [min]: -34, Temperature range [°C] [max]: 27
Gross weight | 0.45 Kilogram |
Net weight | 0.04 Kilogram |
Volume | 1.343 Liter |
EAN | 5702428906586 |
Gross weight | 0.45 Kilogram |
Net weight | 0.04 Kilogram |
Volume | 1.343 Liter |
EAN | 5702428906586 |
Amb. Temp. Note | 80 °C/176 °F for max 120 min |
Ambient temperature range [°C] [max] | 50 °C |
Ambient temperature range [°C] [min] | -40 °C |
Ambient temperature range [°F] [max] | 140 °F |
Ambient temperature range [°F] [min] | -31 °F |
Approval | C UL US UL873 |
China RoHS compliance | Out of scope |
Contact function | SPDT |
Contact rating |
0.5-8 A, 240 V AC 240 V ac, 8 FLA, 48 LRA Pilot Duty: 240 125 VA |
Contain batteries | No |
Diff. @ Max. range setting[°F] | 12.6 °F |
Diff. @ Min. range setting[°F] | 3.6 °F |
Differential type | Adjustable |
Electrical conn. comments | for ½ in male pipe thread |
Electrical connection | Hole |
Electrical connection size | 7/8 in |
Electrical spec. standard | EN 60947-4/-5 |
EN 60947 electrical properties |
Insulation: 400V Pollution degree: 3 Rated impulse voltage: 4 kV Short circuit prot, fuse: 16A |
EN 60947 wiring properties |
Flex, ferrules: 0.5-1.5 mm2 Flex, no ferrules: 0.7-2.5 mm2 Solid/stranded: 0.75-2.5 mm2 |
Enclosure rating IP | IP20 |
Enclosure rating Nema (~) | 1 |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Max. sensor temperature [°C] | 60 °C |
Max. sensor temperature [°F] | 140 °F |
Packing format | Multi pack |
Product accessories | Switches accessories |
Product description | Temperature Control |
Product group | Switches and thermostats |
Product Name Description | Thermostat |
Quantity per packing format | 16 pc |
REACH Candidate List substances | No |
Reset function | Auto |
Sensor type | Room sensor |
Serviceable | No |
Temperature range [°C] [max] | 27 °C |
Temperature range [°C] [min] | -34 °C |
Temperature range [°F] [max] | 80 °F |
Temperature range [°F] [min] | -30 °F |
Type | KPU19 |
UL approval file name | E96053 |
UL evaluated | Yes |
Amb. Temp. Note | 80 °C/176 °F for max 120 min |
Ambient temperature range [°C] [max] | 50 °C |
Ambient temperature range [°C] [min] | -40 °C |
Ambient temperature range [°F] [max] | 140 °F |
Ambient temperature range [°F] [min] | -31 °F |
Approval | C UL US UL873 |
China RoHS compliance | Out of scope |
Contact function | SPDT |
Contact rating |
0.5-8 A, 240 V AC 240 V ac, 8 FLA, 48 LRA Pilot Duty: 240 125 VA |
Contain batteries | No |
Diff. @ Max. range setting[°F] | 12.6 °F |
Diff. @ Min. range setting[°F] | 3.6 °F |
Differential type | Adjustable |
Electrical conn. comments | for ½ in male pipe thread |
Electrical connection | Hole |
Electrical connection size | 7/8 in |
Electrical spec. standard | EN 60947-4/-5 |
EN 60947 electrical properties |
Insulation: 400V Pollution degree: 3 Rated impulse voltage: 4 kV Short circuit prot, fuse: 16A |
EN 60947 wiring properties |
Flex, ferrules: 0.5-1.5 mm2 Flex, no ferrules: 0.7-2.5 mm2 Solid/stranded: 0.75-2.5 mm2 |
Enclosure rating IP | IP20 |
Enclosure rating Nema (~) | 1 |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Max. sensor temperature [°C] | 60 °C |
Max. sensor temperature [°F] | 140 °F |
Packing format | Multi pack |
Product accessories | Switches accessories |
Product description | Temperature Control |
Product group | Switches and thermostats |
Product Name Description | Thermostat |
Quantity per packing format | 16 pc |
REACH Candidate List substances | No |
Reset function | Auto |
Sensor type | Room sensor |
Serviceable | No |
Temperature range [°C] [max] | 27 °C |
Temperature range [°C] [min] | -34 °C |
Temperature range [°F] [max] | 80 °F |
Temperature range [°F] [min] | -30 °F |
Type | KPU19 |
UL approval file name | E96053 |
UL evaluated | Yes |
Proposition 65 |
|
Proposition 65 |
|