Accessories, sensors, Cable
060G8334
Used for product: DST P1XX, Parts included: Round packard w.0,8m cable, Packing format: Industrial pack, Quantity per packing format: 100
Used for product: DST P1XX, Parts included: Round packard w.0,8m cable, Packing format: Industrial pack, Quantity per packing format: 100
Gross weight | 0.038 Kilogram |
Net weight | 0.036 Kilogram |
Volume | 0.114 Liter |
EAN | 5715255043812 |
Gross weight | 0.038 Kilogram |
Net weight | 0.036 Kilogram |
Volume | 0.114 Liter |
EAN | 5715255043812 |
Contain batteries | No |
Packing format | Industrial pack |
Parts included | Round packard w.0,8m cable |
Product group | Accessories, sensors |
Product Name Description | Cable |
Quantity per packing format | 100 pc |
Type | Accessory |
Used for product | DST P1XX |
Contain batteries | No |
Packing format | Industrial pack |
Parts included | Round packard w.0,8m cable |
Product group | Accessories, sensors |
Product Name Description | Cable |
Quantity per packing format | 100 pc |
Type | Accessory |
Used for product | DST P1XX |