Accessories, sensors, Process con. adapter
060G0252
Used for product: AKS/MBS, Parts included: Pulse snubber; Adapter G 1/2, Packing format: Multi pack, Quantity per packing format: 6
Used for product: AKS/MBS, Parts included: Pulse snubber; Adapter G 1/2, Packing format: Multi pack, Quantity per packing format: 6
Gross weight | 0.11 Kilogram |
Net weight | 0.102 Kilogram |
Volume | 0.086 Liter |
EAN | 5702422135234 |
Gross weight | 0.11 Kilogram |
Net weight | 0.102 Kilogram |
Volume | 0.086 Liter |
EAN | 5702422135234 |
CE evaluated | Yes |
Contain batteries | No |
Packing format | Multi pack |
Parts included |
Adapter G 1/2 Pulse snubber |
Pressure connection | G 1/2 |
Product group | Accessories, sensors |
Product Name Description | Process con. adapter |
Quantity per packing format | 6 pc |
REACH Candidate List substances | No |
Type | Accessory |
Used for product | AKS/MBS |
CE evaluated | Yes |
Contain batteries | No |
Packing format | Multi pack |
Parts included |
Adapter G 1/2 Pulse snubber |
Pressure connection | G 1/2 |
Product group | Accessories, sensors |
Product Name Description | Process con. adapter |
Quantity per packing format | 6 pc |
REACH Candidate List substances | No |
Type | Accessory |
Used for product | AKS/MBS |