Pressure switch, KPU1B

060-5232

Regulation range [bar] Pe: -0.9 - 7, Differential [bar]: 0.7, Contact function: SPDT, Reset function: Manual Min, Pressure connection type: Flare, Pressure connection size: 1/4, Pressure Male/Female: Male, Enclosure rating IP: IP30, Max. Working Pressure [bar]: 17

Product details

Gross weight 0.668 Kilogram
Net weight 0.633 Kilogram
Volume 0.827 Liter
EAN 5702428063647

 

Amb. Temp. Note 80 °C/176 °F for max 120 min
Ambient temperature range [°C] [max] 50 °C
Ambient temperature range [°C] [min] -40 °C
Ambient temperature range [°F] [max] 122 °F
Ambient temperature range [°F] [min] -40 °F
Application note Not applicable for liquid line
Approval CE
LVD
RoHS
c UL us UL873, CS C22.2
CE evaluated Yes
China RoHS compliance Out of scope
Contact function SPDT
Contact rating 144 A, 240 V AC
24 A, 240 V ac
DC=12 W pilot duty
FLA=24 A, 120 V ac
LRA = 144 A, 120 V ac
Contain batteries No
Differential [bar] 0.7 bar
Differential [psi] 10 psi
Electrical conn. comments for ½ in male pipe thread
Electrical connection Hole
Electrical connection size 7/8 in
EN 60947 electrical properties Insulation: 400V
Pollution degree: 3
Rated impulse voltage: 4 kV
Short circuit prot, fuse: 16A
EN 60947 wiring properties Flex, ferrules: 0.5-1.5 mm2
Flex, no ferrules: 0.7-2.5 mm2
Solid/stranded: 0.75-2.5 mm2
Enclosure rating IP IP30
Enclosure rating Nema (~) 1
EU RoHS compliance Yes
EU RoHS exemption clause No
Lubricants compatibility Oilfree applications
Max. test pressure [bar] Pe 20 bar
Max. test pressure [psig] 290 psig
Max. Working Pressure [bar] 17 bar
Max. Working Pressure [psig] 250 psig
Oil free refrigerants R134a
R513A
R515B
Packing format Multi pack
Pressure connection size 1/4
Pressure connection standard DIN 8906
Pressure connection type Flare
Pressure Male/Female Male
Pressure sensing element Bellows
Product accessories Switches accessories
Product description Low Pressure Control
Product group Switches and thermostats
Product Name Description Pressure switch
Quantity per packing format 14 pc
REACH Candidate List substances No
Refrigerants R113
R124
R134a
R22
R404A
R407A
R407C
R407F
R407H
R422B
R422D
R438A
R448A
R449A
R449B
R450A
R452A
R507A
R513A
R515B
Regulation range 28 inHg - 100 psig
Regulation range [bar] Pe [max] 7 bar
Regulation range [bar] Pe [min] -0.9 bar
Reset function Manual Min
Serviceable No
Type KPU1B
UL approval file name E31024
UL approved refrigerants R113
R124
R134a
R22
R404A
R407A
R407C
R407F
R407H
R422B
R422D
R438A
R448A
R449A
R449B
R450A
R452A
R507A
R513A
R515B
UL evaluated Yes

 

Proposition 65
WARNING: Cancer

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality