Pressure switch, CAS136
060-315166
Regulation range [bar] Pe: 0 - 10, Differential [bar]: 0.2, Pressure connection type: G, Pressure connection size: 1/4, Enclosure rating IP: IP67, Max. Working Pressure [bar]: 22
Regulation range [bar] Pe: 0 - 10, Differential [bar]: 0.2, Pressure connection type: G, Pressure connection size: 1/4, Enclosure rating IP: IP67, Max. Working Pressure [bar]: 22
Gross weight | 1.04 Kilogram |
Net weight | 0.934 Kilogram |
Volume | 2.518 Liter |
EAN | 5702423151639 |
Gross weight | 1.04 Kilogram |
Net weight | 0.934 Kilogram |
Volume | 2.518 Liter |
EAN | 5702423151639 |
Ambient temperature range [°C] [max] | 70 °C |
Ambient temperature range [°C] [min] | -40 °C |
Ambient temperature range [°F] [max] | 158 °F |
Ambient temperature range [°F] [min] | -40 °F |
Burst pressure [bar] | 40 bar |
CE evaluated | Yes |
China RoHS compliance | Yes |
Contact function | SPDT |
Contact rating |
AC15=0.1 A, 220 V DC13=12 W, 125 V |
Contain batteries | No |
Differential [bar] | 0.2 bar |
Differential [psi] | 2.9 psi |
Electrical conn. comments | Metal cable gland |
Electrical conn. Male/Female | Female |
Electrical connection | Screwed cable entry |
Electrical connection size | Pg 13.5 |
Electrical connection standard | DIN 40430 |
Enclosure rating IP | IP67 |
EU RoHS compliance | Out of scope |
Max. test pressure [bar] Pe | 22 bar |
Max. test pressure [psig] | 319 psig |
Max. Working Pressure [bar] | 22 bar |
Max. Working Pressure [psig] | 319 psig |
Packing format | Multi pack |
Pressure connection size | 1/4 |
Pressure connection standard | ISO 228-1 |
Pressure connection type | G |
Pressure Male/Female | Female |
Pressure sensing element | Bellows |
Product accessories | Switches accessories |
Product description | Pressure Switch |
Product group | Switches and thermostats |
Product Name Description | Pressure switch |
Quantity per packing format | 8 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Regulation range [bar] Pe [max] | 10 bar |
Regulation range [bar] Pe [min] | 0 bar |
Regulation range [psig] Pe [max] | 145 psig |
Regulation range [psig] Pe [min] | 0 psig |
SCIP dossier no. | 84be8326-1b95-4f87-afb0-90ae08b65f06 |
Serviceable | No |
Type | CAS136 |
Ambient temperature range [°C] [max] | 70 °C |
Ambient temperature range [°C] [min] | -40 °C |
Ambient temperature range [°F] [max] | 158 °F |
Ambient temperature range [°F] [min] | -40 °F |
Burst pressure [bar] | 40 bar |
CE evaluated | Yes |
China RoHS compliance | Yes |
Contact function | SPDT |
Contact rating |
AC15=0.1 A, 220 V DC13=12 W, 125 V |
Contain batteries | No |
Differential [bar] | 0.2 bar |
Differential [psi] | 2.9 psi |
Electrical conn. comments | Metal cable gland |
Electrical conn. Male/Female | Female |
Electrical connection | Screwed cable entry |
Electrical connection size | Pg 13.5 |
Electrical connection standard | DIN 40430 |
Enclosure rating IP | IP67 |
EU RoHS compliance | Out of scope |
Max. test pressure [bar] Pe | 22 bar |
Max. test pressure [psig] | 319 psig |
Max. Working Pressure [bar] | 22 bar |
Max. Working Pressure [psig] | 319 psig |
Packing format | Multi pack |
Pressure connection size | 1/4 |
Pressure connection standard | ISO 228-1 |
Pressure connection type | G |
Pressure Male/Female | Female |
Pressure sensing element | Bellows |
Product accessories | Switches accessories |
Product description | Pressure Switch |
Product group | Switches and thermostats |
Product Name Description | Pressure switch |
Quantity per packing format | 8 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Regulation range [bar] Pe [max] | 10 bar |
Regulation range [bar] Pe [min] | 0 bar |
Regulation range [psig] Pe [max] | 145 psig |
Regulation range [psig] Pe [min] | 0 psig |
SCIP dossier no. | 84be8326-1b95-4f87-afb0-90ae08b65f06 |
Serviceable | No |
Type | CAS136 |
Proposition 65 |
|
Proposition 65 |
|