Pressure switch, KP1

060-111066

Regulation range [bar] Pe: -0.2 - 7.5, Differential [bar]: 0.7 - 4, Contact function: SPDT, Reset function: Auto, Pressure connection type: Solder, ODF, Pressure connection size: 6 mm, Pressure Male/Female: Female, Enclosure rating IP: IP44, Max. Working Pressure [bar]: 17

Product details

Gross weight 0.384 Kilogram
Net weight 0.349 Kilogram
Volume 1.281 Liter
EAN 5702428011723

 

Amb. Temp. Note 80 °C/176 °F for max 120 min
Ambient temperature range [°C] [max] 65 °C
Ambient temperature range [°C] [min] -25 °C
Ambient temperature range [°F] [max] 149 °F
Ambient temperature range [°F] [min] -13 °F
Application note Not applicable for liquid line
Approval BV
CCC
CE
CMIM
DNV
EAC
GL
LLC CDC EURO-TYSK
LR
LVD
PED
PZH
RINA
RMRS
RoHS China
c UL us UL353, CS C22.2
c UL us UL873, CS C22.2
CE evaluated Yes
China RoHS compliance Yes
Contact function SPDT
Contact rating AC15=10 A, 400 V
AC1=16 A, 400 V
AC3=16 A, 400 V
DC13=12 W, 220 V
LR=112 A, 400 V
Contain batteries No
Differential [bar] [max] 4 bar
Differential [bar] [min] 0.7 bar
Differential [psi] [max] 58 psi
Differential [psi] [min] 10 psi
EEE category 5 small equipment (any external dimension < 50 cm)
Electrical connection Rubber cable gland
Electrical connection size 6-14 mm
EN 60947 electrical properties Pollution degree: 3
Rated impulse voltage: 4 kV
Insulation: 400V
Short circuit prot, fuse: 16A
EN 60947 wiring properties Flex, ferrules: 0.5-1.5 mm2
Flex, no ferrules: 0.7-2.5 mm2
Solid/stranded: 0.75-2.5 mm2
Enclosure rating IP IP44
Enclosure rating Nema (~) 2
EU RoHS compliance Yes
EU RoHS exemption clause No
Fluid Group 1
In scope of WEEE Yes
Lubricants compatibility Oilfree applications
Max. test pressure [bar] Pe 20 bar
Max. test pressure [psig] 290 psig
Max. Working Pressure [bar] 17 bar
Max. Working Pressure [psig] 245 psig
Oil free refrigerants R134a
R513A
R515B
Packing format Multi pack
PED category IV
Pressure connection size 6 mm
Pressure connection standard EN 1254-1
Pressure connection type Solder, ODF
Pressure Male/Female Female
Pressure sensing element Bellows
Product accessories Switches accessories
Product description Pressure Switch
Product group Switches and thermostats
Product Name Description Pressure switch
Quantity per packing format 32 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Refrigerants R113
R1234yf
R1234yz
R124
R134a
R22
R404A
R407A
R407C
R407F
R407H
R422B
R422D
R438A
R448A
R449A
R449B
R450A
R452A
R454C
R455A
R507A
R513A
R515B
R1234ze(E)
Regulation range 6 inHg - 108 psig
Regulation range [bar] Pe [max] 7.5 bar
Regulation range [bar] Pe [min] -0.2 bar
Reset function Auto
SCIP dossier no. b1323c86-8856-44cc-b1c6-6849abe37ee4
SCIP dossier product name KP/KPI pressure switch
Serviceable No
Type KP1
UL approval file name E31024
MH27572
UL approved refrigerants R113
R124
R134a
R22
R404A
R407A
R407C
R407F
R407H
R422B
R422D
R438A
R448A
R449A
R449B
R450A
R452A
R507A
R513A
R515B
UL evaluated Yes

 

Proposition 65
WARNING: Cancer and Reproductive Harm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality