R744, Multi ejectors, CTM 6, HP 2875 LE 400
032F5677
Refrigerants: R744, Max. Working Pressure [bar]: 140, Connection material: Stainless steel, Packing format: Single pack, Quantity per packing format: 1
Refrigerants: R744, Max. Working Pressure [bar]: 140, Connection material: Stainless steel, Packing format: Single pack, Quantity per packing format: 1
Gross weight | 10.902 Kilogram |
Net weight | 9.3 Kilogram |
Volume | 12.939 Liter |
EAN | 5702428997652 |
Gross weight | 10.902 Kilogram |
Net weight | 9.3 Kilogram |
Volume | 12.939 Liter |
EAN | 5702428997652 |
Ambient temperature range [°C] [max] | 50 °C |
Ambient temperature range [°C] [min] | -10 °C |
Ambient temperature range [°F] [max] | 122 °F |
Ambient temperature range [°F] [min] | -14 °F |
Approval |
PED cURus |
Body material | Aluminum Alloy |
Capacity Mass flow [lb/h] | 6338 lb/h |
Capacity – Mass flow [kg/h] | 2875 kg/h |
China RoHS compliance | Out of scope |
Conn. A size for brazing [in] | 7/8 in |
Conn. A size for welding [in] | 3/4 in |
Conn. A type for brazing | ODF |
Conn. C size for brazing [in] | 7/8 in |
Conn. C size for welding [in] | 3/4 in |
Conn. C type for brazing | ODF |
Conn. E size for brazing [in] | 1 1/8 in |
Conn. E size for welding [in] | 1 in |
Connection B function | High pressure inlet measuring |
Connection D function | Suction inlet measuring |
Connection F function | Receiver outlet measuring |
Connection material | Stainless steel |
Connector A function | High pressure inlet |
Connector C function | Suction inlet |
Connector E function | Receiver outlet |
Connectors standard | EN 10220 |
Contain batteries | No |
Ejector material | Brass |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause |
6(a) 6(c) |
Function | NC |
Liquid cap. - Mass flow [lb/h] | 882 lb/h |
Liquid cap. – Mass flow [kg/h] | 400 kg/h |
Lubricants compatibility |
PAG POE |
Mass flow conditions |
R744/1305 psig/95 °F R744/90 bar/35 °C |
Mass flow Ejector 1[kg/h] | 125 kg/h |
Mass flow Ejector 1[lb/h] | 275.5 lb/h |
Mass flow Ejector 2 [lb/h] | 551 lb/h |
Mass flow Ejector 2[kg/h] | 250 kg/h |
Mass flow Ejector 3 [kg/h] | 500 kg/h |
Mass flow Ejector 3 [lb/h] | 1102 lb/h |
Mass flow Ejector 4 [kg/h] | 1000 kg/h |
Mass flow Ejector 4 [lb/h] | 2204 lb/h |
Mass flow Ejector 5 [kg/h] | 1000 kg/h |
Mass flow Ejector 5 [lb/h] | 2204 lb/h |
Mass flow Ejector 6 [kg/h] | 400 kg/h |
Mass flow Ejector 6 [lb/h] | 882 lb/h |
Max. test pressure [bar] | 200 bar |
Max. test pressure [psig] | 2716.6 psig |
Max. Working Pressure [bar] | 140 bar |
Max. Working Pressure [psig] | 2030 psig |
Max.DeltaP E-C conn. [bar] | 20 bar |
Max.DeltaP E-C conn. [psig] | 290 psi |
MaxOPD [bar] | 90 bar |
MaxOPD [psig] | 1221 psig |
Media temperature range [°C] [max] | 50 °C |
Media temperature range [°C] [min] | -10 °C |
Media temperature range [°F] [max] | 122 °F |
Media temperature range [°F] [min] | -14 °F |
MinOPD [bar] | 0.1 bar |
MinOPD [psig] | 1.36 psig |
Packing format | Single pack |
Parts Program name | CTM |
Pressure range category | High pressure |
Product group | Multi ejectors |
Product Name Description | CTM Combi valve |
Quantity per packing format | 1 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants | R744 |
Rel. Humidity [% RH] [max] | 100 % |
Rel. Humidity [% RH] [min] | 0 % |
SCIP dossier no. | 06e8a6fa-4afe-4680-81ac-cda616b0214a |
SCIP dossier product name | CTM - CO2 Multi Ejector - P1 |
Serviceable | Multi ejector spare parts |
Type | CTM 6 |
UL approved refrigerants | R744 |
UL evaluated | Yes |
Ambient temperature range [°C] [max] | 50 °C |
Ambient temperature range [°C] [min] | -10 °C |
Ambient temperature range [°F] [max] | 122 °F |
Ambient temperature range [°F] [min] | -14 °F |
Approval |
PED cURus |
Body material | Aluminum Alloy |
Capacity Mass flow [lb/h] | 6338 lb/h |
Capacity – Mass flow [kg/h] | 2875 kg/h |
China RoHS compliance | Out of scope |
Conn. A size for brazing [in] | 7/8 in |
Conn. A size for welding [in] | 3/4 in |
Conn. A type for brazing | ODF |
Conn. C size for brazing [in] | 7/8 in |
Conn. C size for welding [in] | 3/4 in |
Conn. C type for brazing | ODF |
Conn. E size for brazing [in] | 1 1/8 in |
Conn. E size for welding [in] | 1 in |
Connection B function | High pressure inlet measuring |
Connection D function | Suction inlet measuring |
Connection F function | Receiver outlet measuring |
Connection material | Stainless steel |
Connector A function | High pressure inlet |
Connector C function | Suction inlet |
Connector E function | Receiver outlet |
Connectors standard | EN 10220 |
Contain batteries | No |
Ejector material | Brass |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause |
6(a) 6(c) |
Function | NC |
Liquid cap. - Mass flow [lb/h] | 882 lb/h |
Liquid cap. – Mass flow [kg/h] | 400 kg/h |
Lubricants compatibility |
PAG POE |
Mass flow conditions |
R744/1305 psig/95 °F R744/90 bar/35 °C |
Mass flow Ejector 1[kg/h] | 125 kg/h |
Mass flow Ejector 1[lb/h] | 275.5 lb/h |
Mass flow Ejector 2 [lb/h] | 551 lb/h |
Mass flow Ejector 2[kg/h] | 250 kg/h |
Mass flow Ejector 3 [kg/h] | 500 kg/h |
Mass flow Ejector 3 [lb/h] | 1102 lb/h |
Mass flow Ejector 4 [kg/h] | 1000 kg/h |
Mass flow Ejector 4 [lb/h] | 2204 lb/h |
Mass flow Ejector 5 [kg/h] | 1000 kg/h |
Mass flow Ejector 5 [lb/h] | 2204 lb/h |
Mass flow Ejector 6 [kg/h] | 400 kg/h |
Mass flow Ejector 6 [lb/h] | 882 lb/h |
Max. test pressure [bar] | 200 bar |
Max. test pressure [psig] | 2716.6 psig |
Max. Working Pressure [bar] | 140 bar |
Max. Working Pressure [psig] | 2030 psig |
Max.DeltaP E-C conn. [bar] | 20 bar |
Max.DeltaP E-C conn. [psig] | 290 psi |
MaxOPD [bar] | 90 bar |
MaxOPD [psig] | 1221 psig |
Media temperature range [°C] [max] | 50 °C |
Media temperature range [°C] [min] | -10 °C |
Media temperature range [°F] [max] | 122 °F |
Media temperature range [°F] [min] | -14 °F |
MinOPD [bar] | 0.1 bar |
MinOPD [psig] | 1.36 psig |
Packing format | Single pack |
Parts Program name | CTM |
Pressure range category | High pressure |
Product group | Multi ejectors |
Product Name Description | CTM Combi valve |
Quantity per packing format | 1 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants | R744 |
Rel. Humidity [% RH] [max] | 100 % |
Rel. Humidity [% RH] [min] | 0 % |
SCIP dossier no. | 06e8a6fa-4afe-4680-81ac-cda616b0214a |
SCIP dossier product name | CTM - CO2 Multi Ejector - P1 |
Serviceable | Multi ejector spare parts |
Type | CTM 6 |
UL approved refrigerants | R744 |
UL evaluated | Yes |
Proposition 65 |
|
Proposition 65 |
|