Hago Water Nozzles, MW, 5 gal/h, 120 °, Hollow

030L4602

NOZZLE MW - 5 BRASS

Product details

Gross weight 0.016 Kilogram
Net weight 0.011 Kilogram
Volume 0.019 Liter
EAN 5702425204081

 

Approval CE
Branded Hago
Capacity [USgal/h] 5 gal/h
CE evaluated Yes
China RoHS compliance Out of scope
Contain batteries No
Description NOZZLE MW - 5 BRASS
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Filter mesh 120
Filter type Strainer
Material type Brass
Packing format Single pack
Product group Hago Water Nozzles
Quantity per packing format 12 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. cbb790f4-69d6-4f68-b922-5da012fead7e
SCIP dossier product name M - 15 BRASS HAGO
Specification point 100 psi water @ 31 SSU, gravity 1.0
Spray angle [°] 120 °
Spray pattern Hollow
Type MW
UL evaluated Out of scope

 

Proposition 65
WARNING: Cancer and Reproductive Harm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality