Hago Water Nozzles, #4023, 0.6 gal/h, 70 °, Semi solid

030L4508

PEST 0.60 gph 70°S w. o-ring

Product details

Gross weight 0.034 Kilogram
Net weight 0.032 Kilogram
EAN 5702424647377

 

Approval UL
Capacity [USgal/h] 0.6 gal/h
CE evaluated Out of scope
China RoHS compliance Out of scope
Closing pressure [psi] [Max] 90 psi
Closing pressure [psi] [Min] 60 psi
Contain batteries No
Description PEST 0.60 gph 70°S w. o-ring
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(a)
6(a)-I
6(c)
Filter grade [µm] 45
Filter type Sinter
Packing format Industrial pack
Product group Hago Water Nozzles
Quantity per packing format 10 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 56fdd119-efa3-4e89-91e9-3733a98d3d8e
SCIP dossier product name HX nozzles
Spray angle [°] 70 °
Spray pattern Semi solid
Type #4023
UL evaluated Yes

 

Proposition 65
WARNING: Cancer and Reproductive Harm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality