Hago Water Nozzles, #4023, 0.75 gal/h, 60 °, Solid

030L4502

NOZZLE 4023 HAGO

Product details

Gross weight 0.032 Kilogram
Net weight 0.025 Kilogram
Volume 0.02 Liter
EAN 5702425204067

 

Approval CE
UL
Branded Hago
Capacity [USgal/h] 0.75 gal/h
CE evaluated Yes
China RoHS compliance Out of scope
Closing pressure [psi] [Max] 75 psi
Closing pressure [psi] [Min] 50 psi
Contain batteries No
Description NOZZLE 4023 HAGO
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(a)
6(a)-I
6(c)
Filter grade [µm] 30-40
Filter type P-Sinter
Label product Yes
Opening pressure [psi] 160 psi
Packing format Single pack
Product group Hago Water Nozzles
Quantity per packing format 12 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 8dc88f96-a2a6-4bb5-8877-f2d3447b5527
SCIP dossier product name #4023 HAGO (NST,HP, P-F,BRASS PART, #88)
Specification point 160 psi water @ 31 SSU, gravity 1.0
Spray angle [°] 60 °
Spray pattern Solid
Type #4023
UL evaluated Yes

 

Proposition 65
WARNING: Cancer and Reproductive Harm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality