Hago Oil Nozzles, 1.5 gal/h, 45 °, Hollow

030G6028

NOZZLE 1.50 GPH 45° H

Product details

Gross weight 0.028 Kilogram
Net weight 0.025 Kilogram
Volume 0.021 Liter
EAN 5702425192845

 

Approval CE
Branded Hago
Capacity [USgal/h] 1.5 gal/h
CE evaluated Yes
China RoHS compliance Out of scope
Contain batteries No
Description NOZZLE 1.50 GPH 45° H
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Filter mesh 120
Filter type Strainer
Material type Steel
Packing format Single pack
Product group Hago Oil Nozzles
Quantity per packing format 12 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 953b6362-b00c-4d7b-a97b-e5b2d16eae20
SCIP dossier product name Hollow Cone 0.65-60°-H
Specification point 100 psi, 35 SSU, gravity 0.825 @60°F
Spray angle [°] 45 °
Spray pattern Hollow
Type H
UL evaluated Out of scope

 

Proposition 65
WARNING: Cancer and Reproductive Harm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality