Hago Oil Nozzles, 0.85 gal/h, 45 °, Hollow

030G6018

This product is not available in this store. Please contact your local Customer Service Center.

NOZZLE 0.85 GPH 45° H

Product details

Proposition 65
WARNING: Cancer and Reproductive Harm

 

Gross weight 0.028 Kilogram
Net weight 0.025 Kilogram
Volume 0.019 Liter
EAN 5702425192807

 

Approval CE
Branded Hago
Capacity [USgal/h] 0.85 gal/h
CE evaluated Yes
China RoHS compliance Out of scope
Contain batteries No
Description NOZZLE 0.85 GPH 45° H
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Filter grade [µm] 30-40
Filter type P-Sinter
Material type Steel
Packing format Single pack
Product Group Hago Oil Nozzles
Quantity per packing format 12 pc
REACH Candidate List substances 0.1 Lead (CAS no. 7439-92-1)
SCIP dossier no. 953b6362-b00c-4d7b-a97b-e5b2d16eae20
SCIP dossier product name Hollow Cone 0.65-60°-H
Specification point 100 psi, 35 SSU, gravity 0.825 @60°F
Spray angle [°] 45 °
Spray pattern Hollow
Type H
UL evaluated Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality