Valve station, ICF 20-2-121, 20 mm, Connection standard: ANSI B 36.10

027L3805

This product is not available in this store. Please contact your local Customer Service Center.

Connection size [mm]: 20, Connection type: Butt weld, Body material: Steel, Surface coating: Zn (TLP), Max. Working Pressure [bar]: 65, Temperature range [°C]: -60 - 120

Product details

Gross weight 3.064 Kilogram
Net weight 2.55 Kilogram
Volume 17.6 Liter
EAN 5702424545093

 

Approval EAC
LLC CDC TYSK
TÜV
UL
Body material Steel
China RoHS compliance Out of scope
Connection material Steel
Connection size [in] 3/4 in
Connection size [mm] 20 mm
Connection standard ANSI B 36.10
Connection type Butt weld
Contain batteries No
Direction Straightway
EU RoHS compliance Out of scope
Flow direction indicator Embossed 1-way arrow
Fluid Group 1
Max. Working Pressure [bar] 65 bar
Max. Working Pressure [psig] 943 psig
Module 1 Solenoid valve
Module 1 type ICFE 20
Module 2 Manual opening
Module 2 type ICFO 20
Packing format Single pack
PED category Art. 4, par. 3
Product accessories ICF accessories
Product description Control Solution
Product group Multifunction valves
Product Name Description Valve station
Quantity per packing format 1 pc
Refrigerants R1234yf
R1234ze(E)
R125
R134a
R152a
R22
R227ea
R236fa
R245fa
R32
R401A
R402A
R404A
R407A
R407B
R407C
R407F
R407H
R409A
R410A
R413A
R417A
R421A
R422A
R422B
R422D
R438A
R442A
R444B
R447A
R447B
R448A
R449A
R449B
R450A
R452A
R452B
R454A
R454B
R454C
R455A
R463A
R502
R507A
R512A
R513A
R513B
R515A
R515B
R516A
R717
R744
Serviceable ICF spare parts
Surface coating Zn (TLP)
Temperature range [°C] [max] 120 °C
Temperature range [°C] [min] -60 °C
Temperature range [°F] [max] 248 °F
Temperature range [°F] [min] -76 °F
Type ICF 20-2-121
Type code ICF ICF-20-2-20AEXOXXXXXXXXX0LAX
UL evaluated Yes

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality