Filter drier, shell, DCR

023U0999

Core Size code: 96 cu.in., Connection material: Steel

Product details

Gross weight 22.96 Kilogram
Net weight 19.62 Kilogram
Volume 67.887 Liter
EAN 5715162791554

 

Approval CE
CMIM
CRN
UL
Body material Steel
Braket No
Brand ELIMINATOR
CE evaluated Yes
China RoHS compliance Yes
Connection material Steel
Connection size DN 40
Connection standard ANSI B 36.10 SCH 80
Connection type Butt weld
Contain batteries No
Core Size code 96 cu.in.
Cover Plug
EPD available Yes
EU RoHS compliance Yes
EU RoHS exemption clause No
Flow direction indicator Embossed 1-way arrow
Fluid Group 2
Liq Cap [Kw] 524
Liq Cap [TR] 149,00
LiqCap Cond (ARI 710-2009)[SI] Delta p=0.07bar
tliq= 0°C
tvap=-30°C
LiqCapCond (ARI 710-2009)[IMP] Delta p=1psi
tliq= 32°F
tvap=-22°F
Max. Working Pressure [bar] 90 bar
Max. Working Pressure [psig] 1305 psig
Net volume [foz US] 98 Fluid Ounce US
Net volume [l] 2.9 L
Number of cores 2
Packing format Single pack
Parts included 1 Flat gasket
Parts Program name DCR
PED category II
Port connection type NPT
Port size (Nominal) [in] 1/4 in
Product accessories DCR accessories
Product group Filter driers
Product Name Description Filter drier, shell
Quantity per packing format 1 pc
REACH Candidate List substances No
Refrigerants R744
Serviceable DCR spare parts
Shell volume [foz US] 135 Fluid Ounce US
Shell volume [l] 4 L
Temperature range [°C] [max] 100 °C
Temperature range [°C] [min] -55 °C
Temperature range [°F] [max] 212 °F
Temperature range [°F] [min] -67 °F
Type DCR
Type designation DCR 09613dB
UL approval file name UL-US-2417625-0
UL approved refrigerants R744
UL evaluated Yes

 

Proposition 65
WARNING: No Reproductive Toxins or Carcinogens

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality