Thermo. operated water valve, FJVA 20, G, 3/4

003N8244

Body material: Brass, Opening configuration: Opens on rising sensor temp.

Product details

Gross weight 1.39 Kilogram
Net weight 1.18 Kilogram
Volume 4.082 Liter
EAN 5702423028931

 

Approval EAC
LLC CDC TYSK
PED
RoHS
RoHS China
Body material Brass
Bypass (Ø) [in] 5/64 in
Bypass (Ø) [mm] 2 mm
China RoHS compliance Yes
Connection Internal/External Internal
Connection size [in] 3/4
Connection standard ISO 228-1
Connection type G
Contain batteries No
Cv value [gal/min] 3.9 gal/min
Differential pressure [bar] [max] 10 bar
Differential pressure [bar] [min] 0 bar
Differential pressure [psi] [max] 145 psi
Differential pressure [psi] [min] 0 psi
EU RoHS compliance Out of scope
Kv value [m³/h] 3.4 m³/h
Max. Working Pressure [bar] 16 bar
Max. Working Pressure [psig] 232 psig
Media Neutral media
Medium temperature range [°C] [max] 130 °C
Medium temperature range [°C] [min] -25 °C
Medium temperature range [°F] [max] 266 °F
Medium temperature range [°F] [min] -13 °F
Opening configuration Opens on rising sensor temp.
Orifice size [mm] 20 mm
Orifice size fraction [in] 4/5 in
Packing format Multi pack
Product group Water regulating valves
Product Name Description Thermo. operated water valve
Quantity per packing format 10 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. a698bb81-6c39-4d14-a29f-0fc686728af9
SCIP dossier product name AVTA FJVA
Temperature range [°C] [max] 30 °C
Temperature range [°C] [min] 0 °C
Temperature range [°F] [max] 86 °F
Temperature range [°F] [min] 32 °F
Type FJVA 20

 

Proposition 65
WARNING: Cancer and Reproductive Harm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality