Pressure operated water valve, WVO 10, 6 bar - 10 bar, 1.4 m³/h

003N8052

Connection type: NPT, Connection size [in]: 3/8-18, Kv value [m³/h]: 1.4, Opening configuration: Opens on rising cond. pressure, Control pressure range [bar]: 6 - 10, Connection size (refrigerant): 1/4 in - 6 mm, Connection type (refrigerant): SAE flare union nut

Product details

Gross weight 1.296 Kilogram
Net weight 1.112 Kilogram
Volume 4.082 Liter
EAN 5702422078517

 

Approval C UL US LISTED
EAC
LLC CDC TYSK
PED
RoHS
RoHS China
Approval file name REFRIGERANT VALVE 53R0
Body material Brass
Cap. tube length fraction [in] 35 7/16 in
Capillary tube length [mm] 900 mm
China RoHS compliance Yes
Connection Internal/External Internal
Connection size (refrigerant) 1/4 in - 6 mm
Connection size [in] 3/8-18
Connection standard ANSI/ASME B1.20.1
Connection type NPT
Connection type (refrigerant) SAE flare union nut
Contain batteries No
Control pressure range [bar] [max] 10 bar
Control pressure range [bar] [min] 6 bar
Control pressure range [psig] [max] 145 psig
Control pressure range [psig] [min] 90 psig
Cv value [gal/min] 1.6 gal/min
Differential pressure [bar] 10 bar
Differential pressure [psi] 145 psi
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(b)
6(c)
Kv value [m³/h] 1.4 m³/h
Lubricants compatibility Oilfree applications
Max. test pressure [bar] Pe 24 bar
Max. test pressure [psig] 350 psig
Max. Working Pressure [bar] 16 bar
Max. Working Pressure [psig] 232 psig
Max.test press.(refrig.)[bar] 38 bar
Max.test press.(refrig.)[psig] 551 psig
Media Fresh water
Neutral brine
Medium temperature range [°C] [max] 130 °C
Medium temperature range [°C] [min] -25 °C
Medium temperature range [°F] [max] 266 °F
Medium temperature range [°F] [min] -13 °F
MWP (refrigerant) [bar] 26.4 bar
MWP (refrigerant) [psig] 383 psig
Oil free refrigerants R513A
Opening configuration Opens on rising cond. pressure
Orifice size [mm] 10 mm
Orifice size fraction [in] 2/5 in
Packing format Multi pack
Product group Water regulating valves
Product Name Description Pressure operated water valve
Quantity per packing format 10 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Refrigerants R1234yf
R134a
R22
R404A
R407A
R407C
R407F
R407H
R422B
R422D
R448A
R449A
R449B
R450A
R452A
R454A
R454C
R455A
R507A
R513A
SCIP dossier no. fc3470cc-5810-44ef-89ac-d393613841da
SCIP dossier product name WV Valves
Type WVO 10
UL approved refrigerants R134a
R22
R404A
R407A
R407C
R407F
R407H
R422B
R422D
R448A
R449A
R449B
R450A
R452A
R507A
R513A
UL evaluated Yes

 

Proposition 65
WARNING: Cancer and Reproductive Harm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality